MAX16057

PRODUCTION

125nA nanoPower Supervisory Circuits with Capacitor-Adjustable Reset and Watchdog Timeouts

Capacitor-Adjustable Nanopower Supervisory Circuits

Viewing:

Overview

  • Reduced Power Requirements
    • Ultra-Low 125nA (typ) Supply Current
    • 1.1V to 5.5V Operating Supply Range
  • Configurable Circuit Enables Flexible Designs
    • Factory-Set Reset Threshold Options from 1.575V to 4.625V in Approximately 100mV Increments
    • Capacitor-Adjustable Reset Timeout
    • Capacitor-Adjustable Watchdog Timeout (MAX16056/MAX16058)
    • Watchdog Timer Capacitor Open Detect Function
    • Optional Watchdog Disable Function (MAX16056/MAX16058)
    • Manual-Reset Input
    • Push-Pull or Open-Drain Active-Low RESET Output Options
  • Integrated Features Increases System Robustness
    • Power-Supply Transient Immunity
    • Guaranteed Active-Low RESET Valid for VCC ≥ 1.1V
  • Saves Board Space
    • 3mm x 3mm TDFN Package
MAX16057
125nA nanoPower Supervisory Circuits with Capacitor-Adjustable Reset and Watchdog Timeouts
MAX16056, MAX16057, MAX16058, MAX16059: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16057 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed