MAX16050

PRODUCTION

Voltage Monitors/Sequencer Circuits with Reverse-Sequencing Capability

Easy-to-Use, Four-/Five-Voltage, Power-Up/Power-Down Sequencer/Monitors

Viewing:

Overview

  • Monitor Up to 6 Voltages/Sequence Up to 5 Voltages (MAX16051)
  • Pin-Selectable Sequencing Order (MAX16050 Only)
  • Reverse-Sequencing Capability on Shutdown
  • Overvoltage Monitoring with Independent Output
  • ±1.5% Threshold Accuracy
  • 2.7V to 16V Operating Voltage Range
  • Charge Pump to Fully Enhance External n-Channel FETs
  • Capacitor-Adjustable Sequencing Delay
  • Fixed or Capacitor-Adjustable Reset Timeout
  • Internal 85mA Pulldowns for Discharging Capacitive Loads Quickly
  • Daisy-Chaining Capability to Communicate Across Multiple Devices
  • Small 4mm x 4mm, 28-Pin TQFN Package
MAX16050
Voltage Monitors/Sequencer Circuits with Reverse-Sequencing Capability
MAX16050, MAX16051: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX16050EVKIT

Evaluation Kit for the MAX16050

Features and Benefits

  • Quick Demo Mode Evaluation Without DC-DC Converters
  • Monitors and Sequences Up to Nine DC-DC Converter Outputs
  • Reverse-Sequencing Operation
  • Configurable Sequencing Order (MAX16050 Only)
  • Daisy-Chaining Operation of the MAX16050 and MAX16051
  • Overvoltage and Power-Good Monitoring
  • Fully Assembled and Tested

Product Details

The MAX16050 evaluation kit (EV kit) is a complete, fully assembled and tested multivoltage sequencer circuit that demonstrates the capability of the 4-channel MAX16050 and 5-channel MAX16051 sequencing ICs. The MAX16050 EV kit monitors up to nine DC-DC converter outputs and ensures proper power-up and power-down conditions for systems requiring voltage sequencing.

The EV kit features active-low RESET output signals to indicate an undervoltage condition, or when active-low SHDN or active-low FAULT signals are pulled low. Additionally, dedicated active-low OV_OUT outputs indicate an overvoltage fault when any of the EV kit's inputs go above the overvoltage threshold. The EV kit is capable of evaluating the MAX16050 and MAX16051 individually. The EV kit can be configured for daisy chaining these two devices together, which enables the user to sequence and monitor up to nine voltages across both devices. The MAX16050 EV kit also provides PCB pads for low-current MOSFETs that are controlled using the MAX16050 and MAX16051 charge-pump outputs.

The MAX16050 EV kit utilizes two power supplies, one for each IC. Each power supply can range from 2.7V to 13.2V, allowing the user to operate directly from an intermediate bus voltage. The MAX16050 EV kit also requires an additional 2.2V to 5.5V power supply for the pullup resistors' open-drain logic outputs.

Applications

  • Networking Systems
  • Servers
  • Storage Systems
  • Telecom Equipment
  • Workstations

MAX16050EVKIT
Evaluation Kit for the MAX16050
MAX16050EVKIT: Board Photo

Latest Discussions

Recently Viewed