MAX16001

PRODUCTION

Low-Voltage, Quad-/Hex-/Octal-Voltage µP Supervisors

Low-Voltage, Quad-/Hex-/Octal-Voltage µP Supervisors

Viewing:

Overview

  • Fixed Thresholds for 5V, 3.3V, 3V, 2.5V, 1.8V, 1.5V, 1.2V, and 0.9V Systems
  • Adjustable Thresholds Monitor Voltages Down to 0.4V
  • Open-Drain Outputs with Internal Pullups Reduce the Number of External Components
  • Fixed 140ms (min) or Capacitor-Adjustable Reset Timeout
  • Manual Reset, Margin Enable, and Tolerance Select Inputs
  • Watchdog Timer
    • 1.6s (typ) Timeout Period
    • 54s Startup Delay After Reset (Except MAX16005)
  • Independent Watchdog Output (MAX16005)
  • Active-Low RESET Output Indicates All Voltages Present
  • Independent Voltage Monitors
  • Guaranteed Correct Logic State Down to VCC = 1V
  • Small (4mm x 4mm) TQFN Package
  • TSSOP (5mm x 4.4mm) Package (MAX16005)
  • AEC-Q100 Qualified (MAX16001ATE/V+ and MAX16001DTE/V+ Only)
MAX16001
Low-Voltage, Quad-/Hex-/Octal-Voltage µP Supervisors
MAX16000, MAX16001, MAX16002, MAX16003, MAX16004, MAX16005, MAX16006, MAX16007: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
MAX6709 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
MAX6714 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
Supervisory Circuits & Reset ICs 2
MAX6700 PRODUCTION Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
MAX6710 PRODUCTION Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed