MAX15162
RECOMMENDED FOR NEW DESIGNS8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring
Smallest Footprint, Smart High-Voltage Dual-Channel 1.5A eFuse
- Part Models
- 8
- 1ku List Price
- Starting From $1.59
Overview
- 8V to 60V Wide Input Voltage Range
- Integrated Dual-Power MOSFET
- Turn-On Resistance 140mΩ (WLP), 180mΩ (TQFN) MOSFET
- Dual-Channel Independent or Parallel Mode Configuration
- ± 3% Accuracy Current Reporting on Individual Channel
- Enable Inputs for Individual Channels
- Constant Power Control at Startup
- Startup Watchdog Timer
- Startup IN-to-OUT Short Protection
- Undervoltage-Lockout
- Overcurrent and Overtemperature Fault Status indication
- Multilevel Overcurrent Limit Protection
- Built in Thermal Shutdown Protection
- Programmable Current Limiting Level
- Programmable Overcurrent Shut-down Delay time
- Programmable Auto-Retry Time (MAX15162A)
- Latch Off in a Fault Event (MAX15162)
- Auto-retry in a Fault Event (MAX15162A)
- 24-pin, 4mm x 4mm TQFN or 16-bump, 2mm x 2mm WLP
The MAX15162/MAX15162A devices are dual-channel circuit-breaker ICs. The devices integrate a dual-channel controller with dual 140mΩ (in WLP, 180mΩ in TQFN) power MOSFETs and electronic circuit-breaker protection in a single package.
These devices feature constant power control during startup to keep the MOSFET operating under Safe Operating Area (SOA). The devices provide robust overcurrent protection with programmable current-limit level, and adjustable overcurrent shutdown delay for better immunity against system noises and load transient. The current monitoring pins provide a current sense accuracy of ±3% for each channel. When there is short-circuit at the output, a fast current limit comparator turns off MOSFETs within 200ns to isolate the load from the input. During a fault condition, the MAX15162A enters auto-retry mode and the MAX15162 enters latch off mode. For both devices, the ALRT pin asserts a fault indication. The MAX15162/MAX15162A can be configured as two independent channels or two parallel channels for one common output.
The devices feature a number of protection features including; IN-to-OUT short-circuit protection, output short-circuit protection, startup watchdog timer, input undervoltage lockout and internal overtemperature protection.
The MAX15162/MAX15162A are available in a 24-pin, 4mm x 4mm TQFN package and 16-bump, 2mm x 2mm WLP package and are rated over the -40°C to +105°C operation temperature range.
Applications
- Communication
- Industrial
- Radio Access Point System
Documentation
Data Sheet 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15162AATG+ | LFCSP | ||
| MAX15162AATG+T | LFCSP | ||
| MAX15162AAWE+ | WLCSP | ||
| MAX15162AAWE+T | WLCSP | ||
| MAX15162ATG+ | LFCSP | ||
| MAX15162ATG+T | LFCSP | ||
| MAX15162AWE+ | WLCSP | ||
| MAX15162AWE+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 23, 2024 - 2419N ASSEMBLY |
||
| MAX15162AATG+ | PRODUCTION | |
| MAX15162AATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15162AATG+T | PRODUCTION | |
| MAX15162ATG+T | PRODUCTION | |
|
Apr 27, 2024 - 2419A ASSEMBLY |
||
| MAX15162ATG+ | PRODUCTION | |
| MAX15162ATG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX15162
- MAX15162A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX15162 yet. Have something to say?
Start a Discussion on EngineerZone®