MAX15018

PRODUCTION

125V/3A, High-Speed, Half-Bridge MOSFET Drivers

Thermally Enhanced, 8-Pin SO Package Handles Up to 1.9W Power Dissipation at +70°C Ambient Temperature

Viewing:

Part Details

  • HIP2100IB/HIP2101IB Pin Compatible (MAX15018A/MAX15019A)
  • Up to 125V VIN Operation
  • 8V to 12.6V VDD Input Supply Range
  • 3A Peak Source and Sink Current
  • 35ns Propagation Delay
  • Guaranteed 8ns or Less Propagation Delay Matching Between High- and Low-Side Drivers
  • Both Noninverting/Noninverting and Noninverting/Inverting Logic-Input Versions Available
  • Up to 15V Logic Inputs, Independent of VDD Supply Voltage
  • Low 8pF Input Capacitance
  • Available in CMOS (VDD/2) or TTL Logic-Level Inputs with Hysteresis
  • Available in a Space-Saving, Thermally Enhanced 8-Pin SO-EP Package
MAX15018
125V/3A, High-Speed, Half-Bridge MOSFET Drivers
MAX15018, MAX15019: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX15018 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed