MAX14762
PRODUCTIONAbove- and Below-the-Rails Low-Leakage Analog Switches
±25V Above- and Below-the-Rails Switches Simplify Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $3.91
Overview
- Simplify Power-Supply Requirements
- 3.0V to 5.5V Supply Range
- -25V to +25V Signal Range
- High Performance
- ±10nA (max) On-Leakage Current (MAX14760/MAX14762)
- 20Ω (max) On-Resistance
- Low On-Resistance Flatness, 58mΩ (typ)
- Thermal Shutdown Protection
- -40°C to +85°C Operating Temperature Range
- High Bandwidth: 115MHz (typ)
- Save Space on Board
- Small 8-Pin and 10-Pin TDFN Packages
The MAX14760/MAX14762/MAX14764 analog switches are capable of passing bipolar signals that are beyond their supply rails. These devices operate from a single +3.0V to +5.5V supply, and support signals in the -25V to +25V range.
The MAX14760 is a single-pole/single-throw (SPST) analog switch, while the MAX14762 is a dual-SPST analog switch. The MAX14764 is a single-pole/double-throw (SPDT) analog switch.
The MAX14760/MAX14762/MAX14764 feature 20Ω (max) on-resistance with a ±10nA (max) on-leakage current for MAX14760/MAX14762.
The MAX14760/MAX14764 are available in 8-pin (3mm x 3mm) TDFN packages. The MAX14762 is available in a 10-pin (3mm x 3mm) TDFN package. These devices are specified over the -40°C to +85°C extended operating temperature range.
Applications
- ATE Systems
- Audio Signal Routing and Switching
- Industrial Measurement Systems
- Instrumentation Systems
- Medical Systems
- Opto-Relay Replacement
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14762ETB+ | LFCSP | ||
| MAX14762ETB+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14762ETB+ | PRODUCTION | |
| MAX14762ETB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.