MAX14662
PRODUCTIONBeyond-the-Rails Octal SPST Switches
Switch ±5.5V Common-Mode Signal from a Single Supply Rail as Low as 1.6V
- Part Models
- 2
- 1ku List Price
- Starting From $2.58
Overview
- 8 x SPST Switch
- Serial Control
- I2C with Two Address-Select Pins
- SPI with DOUT for Daisy Chain
- Independent Control of Each Switch
- Beyond-the-Rails
- ±5.5V Signal Range Independent of Supply Voltage
- Low Distortion Switching
- Total Harmonic Distortion + Noise 0.001% (typ)
- RON Flatness 0.5mΩ (typ) Across Complete Signal Range
- Wide Supply Range
- +1.6V to +5.5V Single Supply
- 0.425Ω RON (typ)
- Compact Package
- 4mm x 4mm, 28-Pin TQFN
- ±15kV HBM ESD Protection on all A_ and B_ Pins
The MAX14662 is a serially controlled 8 x SPST switch for general purpose signal switching applications. The number of switches makes the device useful in a wide variety of applications while serial control maximizes flexibility with minimal pins. This part features Beyond-the-Rails™ capability so that ±5.5V signals can be passed with any single supply between +1.6V and +5.5V.
The serial control is selectable between I2C and SPI. Both modes provide individual control of each independent switch so that any combination of switches can be applied. I2C mode provides two address select pins allowing for addressing up to four devices on a single bus. The SPI mode includes a DOUT pin that can be used to chain multiple devices together with a single select signal.
The MAX14662 is available in a 28-pin (4mm x 4mm) TQFN package and is specified over the -40°C to +85°C extended temperature range. The A_ and B_ pins provide ±15kV Human Body Model (HBM) ESD protection.
Applications
- Audio Switching/Multiplexing
- Port Protection
- Power Management
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14662ETI+ | Thin Quad Flatpack, No Leads | ||
| MAX14662ETI+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX14662
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.