MAX14527

PRODUCTION

Adjustable Overvoltage Protector with High Accuracy

Superior Input Voltage Protection with Maximum Flexibility

Viewing:

Overview

  • Input Voltage Protection Up to +28V
  • Preset Internal ±2.5% Accurate OVLO Thresholds
    • 5.75V (MAX14527)
    • 6.76V (MAX14528)
  • Adjustable Overvoltage Protection Trip Level
  • Integrated 100mΩ (typ) n-Channel MOSFET Switch
  • Soft-Start to Minimize In-Rush Current
  • Automatic Overvoltage Protection Trip-Level Selection
  • Internal 15ms Startup Delay
  • Thermal Shutdown Protection
  • 8-Pin TDFN (2mm x 2mm) Package
  • -40°C to +85°C Operating Temperature Range

The MAX14527/MAX14528 overvoltage protection devices feature a low 100mΩ (typ) RON internal FET and protect low-voltage systems against voltage faults up to +28V. When the input voltage exceeds the overvoltage threshold, the internal FET is turned off to prevent damage to the protected components.

The overvoltage protection threshold can be adjusted with optional external resistors to any voltage between 4V and 8V. With the OVLO input set below the external OVLO select voltage, the MAX14527/MAX14528 automatically choose the internal ±2.5% accurate trip thresholds. The internal overvoltage thresholds (OVLO) are preset to 5.75V typical (MAX14527) or 6.76V typical (MAX14528). The MAX14527/MAX14528 are also protected against overcurrent events with an internal thermal shutdown.

The MAX14527/MAX14528 are offered in a small, 8-pin TDFN-EP package and operate over the -40°C to +85°C extended temperature range.

Applications

  • Cell Phones
  • Media Players
  • PDAs and Palmtop Devices

MAX14527
Adjustable Overvoltage Protector with High Accuracy
MAX14527, MAX14528: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 4
MAX4846 PRE-RELEASE Overvoltage Protection Controllers with Low Standby Current
MAX4845 PRODUCTION Overvoltage Protection Controllers with Low Standby Current
MAX4844 Overvoltage Protection Controllers with Low Standby Current
MAX4843 PRE-RELEASE Overvoltage Protection Controllers with Low Standby Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14527 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed