MAX1230
PRODUCTION12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
16-Channel, 12-/10-Bit ADCs Feature Internal Temp Sensor and Minimize Microprocessor I/O Requirements
- Part Models
- 6
- 1ku List Price
- Starting From $9.47
Overview
- Internal Temperature Sensor (±0.7°C Accuracy)
- 16-Entry First-In/First-Out (FIFO)
- Analog Multiplexer with True Differential Track/Hold
- 16-, 12-, 8-Channel Single Ended
- 8-, 6-, 4-Channel True Differential (Unipolar or Bipolar)
- Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
- Scan Mode, Internal Averaging, and Internal Clock
- Low-Power Single +5V Operation
- 2.3mA at 300ksps
- Internal 4.096V Reference or External Differential Reference
- 10MHz 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
- Space-Saving 28-Pin 5mm x 5mm Thin QFN Package
The MAX1226/MAX1228/MAX1230 are serial 12-bit analog-to-digital converters (ADCs) with an internal reference and an internal temperature sensor. These devices feature on-chip FIFO, scan mode, internal clock mode, internal averaging, and AutoShutdown™. The maximum sampling rate is 300ksps using an external clock. The MAX1230 has 16 input channels, the MAX1228 has 12 input channels, and the MAX1226 has 8 input channels. All input channels are configurable for single-ended or differential inputs in unipolar or bipolar mode. All three devices operate from a +5V supply and contain a 10MHz SPI™/QSPI™/MICROWIRE™-compatible serial port.
The MAX1230 is available in 28-pin 5mm x 5mm QFN with exposed pad and 24-pin QSOP packages. The MAX1226/MAX1228 are only available in QSOP packages. All three devices are specified over the extended -40°C to +85°C temperature range.
Applications
- Data Acquisition Systems
- Data Logging
- Industrial Control Systems
- Instrumentation
- Patient Monitoring
- System Supervision
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1230BCEG+ | Quarter Small-Outline Package | ||
| MAX1230BCEG+T | Quarter Small-Outline Package | ||
| MAX1230BEEG+ | Quarter Small-Outline Package | ||
| MAX1230BEEG+T | Quarter Small-Outline Package | ||
| MAX1230BETI+ | LFCSP | ||
| MAX1230BETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1230BEEG+ | PRODUCTION | |
| MAX1230BEEG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1257 | PRODUCTION | 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1231 | PRODUCTION | 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
| MAX11637 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
| MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
| MAX11629 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |