MAX1153
PRODUCTIONStand-Alone, 10-Channel, 10-Bit System Monitors with Internal Temperature Sensor and VDD Monitor
10-/12-Bit Data-Acquisition Systems with Local/Remote Temperature Sensing Eliminate Need for Processor Intervention
- Part Models
 - 2
 - 1ku List Price
 - Starting From $6.78
 
Overview
- Monitor 10 Signals Without Processor Intervention
 - Eight External Channels Programmable as Temperature or Voltage Monitors
 - 	Intelligent Circuitry for Reliable Autonomous Measurement
- Programmable Digital Averaging Filter
 - Programmable Fault Counter
 
 - 	Precision Measurements
- 10-Bit Resolution
 - ±0.5 LSB INL, ±0.5 LSB DNL
 - ±0.75°C Temperature Accuracy (typ)
 
 - 	Flexible
- Automatic Channel Scan Sequencer with Programmable Intervals
 - Programmable Inputs: Single Ended/Differential, Voltage/Temperature
 - Programmable Wait State
 
 - Internal 2.5V/4.096V Reference (MAX1153/MAX1154)
 - Remote Temperature Sensing Up to 10m (Differential Mode)
 - Single 3V or 5V Supply Operation
 - Small 16-Pin TSSOP Package
 
The MAX1153/MAX1154 are stand-alone, 10-channel (8 external, 2 internal) 10-bit system monitor ADCs with internal reference. A programmable single-ended/differential mux accepts voltage and remote-diode temperature-sensor inputs. These devices independently monitor the input channels without microprocessor interaction and generate an interrupt when any variable exceeds user-defined limits. The MAX1153/MAX1154 configure both high and low limits, as well as the number of fault cycles allowed, before generating an interrupt. These ADCs can also perform recursive data averaging for noise reduction. Programmable wait intervals between conversion sequences allow the selection of the sample rate.
At the maximum sampling rate of 94ksps (auto mode, single channel enabled), the MAX1153 consumes only 5mW (1.7mA at 3V). AutoShutdown™ reduces supply current to 190µA at 2ksps and to less than 8µA at 50sps.
Stand-alone operation, combined with ease of use in a small package (16-pin TSSOP), makes the MAX1153/MAX1154 ideal for multichannel system-monitoring applications. Low power consumption also makes these devices a good fit for hand-held and battery-powered applications.
Applications
- Remote Data Logging
 - Remote Telecom Networks
 - Server Farms
 - System Supervision
 
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| MAX1153BEUE+ | Thin Shrink Small-Outline Package | ||
| MAX1153BEUE+T | Thin Shrink Small-Outline Package | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Dec 11, 2018 - 1754N ASSEMBLY  | 
                                                    ||
| MAX1153BEUE+ | PRODUCTION | |
| MAX1153BEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX1253 | PRODUCTION | Stand-Alone, 10-Channel, 12-Bit System Monitors with Internal Temperature Sensor and VDD Monitor | 
| MAX1254 | PRODUCTION | Stand-Alone, 10-Channel, 12-Bit System Monitors with Internal Temperature Sensor and VDD Monitor | 
| MAX11608 | PRODUCTION | Low-Power, 4-/8-/12-Channel, I2C,10-Bit ADCs in Ultra-Small Packages | 
Latest Discussions
No discussions on MAX1153 yet. Have something to say?
Start a Discussion on EngineerZone®