MAX11195
PRODUCTION12-/14-/16-Bit, 2Msps, Dual Simultaneous Sampling SAR ADCs with Internal Reference
Industry's smallest dual simultaneous sampling ADC with Reference in 2mm x 3mm pkg
- Part Models
- 2
- 1ku List Price
- Starting From $7.16
Overview
- Tiny 16-Pin, 3mm x 2mm, TDFN Package
- Up to 2Msps Throughput Rate
- Two Simultaneous-Sampling ADC Cores
- 2.5V Integrated Reference and Reference Buffers
- Two Data Outputs for the Two Simultaneous-Sampling ADCs
- No Overhead Clock Cycles; 12/14/16 Clock Cycles for 12-/14-/16-Bit Result
- Balanced, Differential Input Range of ±VREF
The MAX11192/MAX11195/MAX11198 is a dual-channel SAR ADCs with simultaneous sampling at 2Msps, 12-/14-/16-bit resolution, and differential inputs. Available in a tiny 16-pin, 3mm x 2mm ultra TDFN package, this ADC delivers excellent static and dynamic performance while operating from a supply voltage over the range of 3.0V to 5.25V. An integrated reference further reduces board area and component count.
The MAX11192/MAX11195/MAX11198 output conversion data using an SPI-compatible serial interface with a dual DOUT bus. Specifications apply over the extended industrial temperature range of -40°C to +125°C.
Design Solution: The Incredible Shrinking Encoder ›
Applications
- Current Sensing in Motors
- Encoders
- LVDT
- PLC
- Resolvers
Documentation
Data Sheet 1
Design Note 2
Video 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11195ATE+ | LFCSP | ||
| MAX11195ATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 23, 2020 - 2074 DESIGN |
||
| MAX11195ATE+ | PRODUCTION | |
| MAX11195ATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.