MAX11122
PRODUCTION1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Pin-/Software-Compatible Family of 1Msps, Multichannel SAR ADCs with External Reference, 1MHz Full Linear Bandwidth, and SPI Interface Offers Rich Feature Set
- Part Models
- 2
- 1ku List Price
- Starting From $3.09
Overview
- Scan Modes, Internal Averaging, and Internal Clock
- 16-Entry First-In/First-Out (FIFO)
- SampleSet: User-Defined Channel Sequence with Maximum Length of 256
- Analog Multiplexer with True Differential Track/Hold
- 16-/8-/4-Channel Single-Ended
- 8-/4-/2-Channel Fully-Differential Pairs
- 15-/8-/4-Channel Pseudo-Differential Relative to a Common Input
- Two Software-Selectable Bipolar Input Ranges
- ±VREF+/2, ±VREF+
- Flexible Input Configuration Across All Channels
- High Accuracy
- ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature Range
- 70dB SINAD Guaranteed at 250kHz Input Frequency
- 1.5V to 3.6V Wide Range I/O Supply
- Allows the Serial Interface to Connect Directly to 1.8V, 2.5V, or 3.3V Digital Systems
- 2.35V to 3.6V Supply Voltage
- Longer Battery Life for Portable Applications
- Low Power
- 5.4mW at 1Msps with 3V Supplies
- 2µA Full-Shutdown Current
- External Differential Reference (1V to VDD)
- 16MHz, 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
- Wide -40°C to +125°C Operation
- Space-Saving, 28-Pin, 5mm × 5mm TQFN Packages
- 1Msps Conversion Rate, No Pipeline Delay
- 12-/10-/8-Bit Resolution
- AECQ-100 Qualified Variant Available (MAX11128ATI/V+)
The MAX11120–MAX11128 are 12-/10-/8-bit with external reference and industry-leading 1.5MHz, full linear bandwidth, high speed, low-power, serial output successive approximation register (SAR) analog-to-digital converters (ADCs). The MAX11120–MAX11128 include both internal and external clock modes. These devices feature scan mode in both internal and external clock modes. The internal clock mode features internal averaging to increase SNR. The external clock mode features the SampleSet™ technology, a user-programmable analog input channel sequencer. The SampleSet approach provides greater sequencing flexibility for multichannel applications while alleviating significant microcontroller or DSP (controlling unit) communication overhead.
The internal clock mode features an integrated FIFO allowing data to be sampled at high speeds and then held for readout at any time or at a lower clock rate. Internal averaging is also supported in this mode improving SNR for noisy input signals. The devices feature analog input channels that can be configured to be single-ended inputs, fully differential pairs, or pseudo-differential inputs with respect to one common input. The MAX11120–MAX11128 operate from a 2.35V to 3.6V supply and consume only 5.4mW at 1Msps.
The MAX11120–MAX11128 include AutoShutdown™, fast wake-up, and a high-speed 3-wire serial interface. The devices feature full power-down mode for optimal power management.
The 16MHz, 3-wire serial interface directly connects to SPI, QSPI™, and MICROWIRE™ devices without external logic.
Excellent dynamic performance, low voltage, low power, ease of use, and small package size make these converters ideal for portable battery-powered data-acquisition applications, and for other applications that demand low power consumption and small space.
The MAX11120–MAX11128 are available in 28-pin, 5mm x 5mm, TQFN packages and operate over the -40°C to +125°C temperature range.
Applications
- Battery-Powered Instruments
- High-Speed Closed-Loop Systems
- High-Speed Data Acquisition Systems
- Industrial Control Systems
- Medical Instrumentation
- Portable Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11122ATI+ | LFCSP | ||
| MAX11122ATI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX11122ATI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MAX11129 | PRE-RELEASE | 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs |
| MAX11130 | PRE-RELEASE | 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs |
| MAX11131 | PRODUCTION | 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs |
| MAX11132 | PRODUCTION | 3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs |
| MAX1377 | PRODUCTION | Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface |
| MAX11330 | PRE-RELEASE | 3Msps, 12-/10-Bit, 8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
| MAX11321 | PRE-RELEASE | 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
| MAX11116 | PRODUCTION | 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX11122 yet. Have something to say?
Start a Discussion on EngineerZone®