LTM4670
RECOMMENDED FOR NEW DESIGNSLow VIN, Quad μModule Regulator with Configurable 10A Output Array
- Part Models
- 2
- 1ku List Price
- Starting From $49.37
Overview
- Quad Output Step-Down μModule Regulator with 10A per Output
- Input Voltage Range: 2.25V to 5.5V
- Output Voltage Range: 0.5V to VIN
- 10A DC Output Current Each Channel
- Ultra Low EMI Noise
- Parallelable for Up to 40A Output Current
- Selectable Pulse-Skipping Mode/Forced Continuous Mode
- Output Voltage Tracking
- Die Temperature Monitoring Output
- External Frequency Synchronization
- Power Good Indicator
- Overvoltage, Overcurrent and Overtemperature Protection
- 7.5mm × 15mm × 4.65mm BGA Package
The LTM4670 is a quad DC/DC step-down μModule® (micromodule) regulator with 10A per output. Outputs can be paralleled in an array for up to 40A capability. Included in the package are the switching controller, power MOSFETs, inductor and all support components. Operating over an input voltage range of 2.25V to 5.5V, each output voltage ranges from 0.5V to VIN set by only one external resistor. Its high efficiency design delivers 10A continuous output current per channel. Only a few input and output capacitors are needed.
The LTM4670 employs a Silent Switcher®2 architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency. The default frequency is internally set to 2MHz, it can be externally synchronized to a clock from 1MHz to 2.6MHz.
Fault protection features include overvoltage, overcurrent and overtemperature protection. The LTM4670 is Pb-free and RoHS compliant.
APPLICATIONS
- Telecom, Networking and Industrial Equipment
- Multirail Point-of-Load Regulation
- FPGAs, DSPs and ASICs Applications
Documentation
Data Sheet 1
User Guide 1
Brochure 2
Book & eBook 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4670EY#PBF | 162-Lead BGA (15mm x 7.5mm x 4.6mm) | ||
| LTM4670IY#PBF | 162-Lead BGA (15mm x 7.5mm x 4.6mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 15, 2024 - 24_0055 LTM4670 - Die Thickness Change |
||
| LTM4670EY#PBF | PRODUCTION | |
| LTM4670IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4670
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTM4670
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.