LTM4658
RECOMMENDED FOR NEW DESIGNSLow VIN, High Efficiency 10A Step-Down DC/DC μModule Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $12.60
Overview
- Tiny Surface Mount, 4mm × 4mm × 4.32mm LGA and 4mm × 4mm × 4.62mm BGA Packages
- Silent Switcher®2 Architecture
- Ultralow EMI Noise
- Input Voltage Range: 2.25V to 5.5V
- Output Voltage Range: 0.5V to VIN
- 10A DC Output Current
- Current Mode Control, Fast Transient Response
- Multiphase Parallel Current Sharing with Multiple LTM4658s
- Output Soft-Start with Voltage Tracking
- External Frequency Synchronization
- Selectable Pulse-Skipping Mode
- Power Good Indicator
- Die Temperature Monitoring Output
- Overvoltage, Overcurrent and Overtemperature Protection
The LTM4658 is a complete 10A step-down switching mode μModule® regulator in tiny 4mm × 4mm × 4.32mm LGA and 4mm × 4mm × 4.62mm BGA packages. Included in the package are the switching controller, power MOSFETs, inductor and all support components. Operating over an input voltage range of 2.25V to 5.5V, the LTM4658 supports an output voltage range of 0.5V to VIN set by external resistors. Its high efficiency design delivers 10A continuous output current. Only ceramic input and output capacitors are needed.
The LTM4658 employs a Silent Switcher 2 architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency at high switching frequencies.
The LTM4658 also supports frequency synchronization, multiphase operation, selectable pulse-skipping mode operation, output voltage tracking for supply rail sequencing. Its high switching frequency and a current mode architecture enables a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage, overcurrent and overtemperature protection. The LTM4658 is Pb-Free and RoHS compliant.
APPLICATIONS
- Telecom, Datacom, Networking System
- Optical Module
- Industrial Equipment
- Point-of-Load Regulation
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Brochure 2
Book & eBook 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4658EV#PBF | 25-Lead LGA (4mm x 4mm x 4.32mm) | ||
| LTM4658EY#PBF | 25-Lead LGA (4mm x 4mm x 4.32mm) | ||
| LTM4658IV#PBF | 25-Lead LGA (4mm x 4mm x 4.32mm) | ||
| LTM4658IY#PBF | 25-Lead LGA (4mm x 4mm x 4.32mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4658
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTM4658
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.