LTC7872
RECOMMENDED FOR NEW DESIGNSQuad-Phase, Synchronous Bidirectional Buck or Boost Controller
- Part Models
- 4
- 1ku List Price
- Starting From $4.38
Overview
- Unique Architecture Allows Dynamic Regulation of Input Voltage, Output Voltage or Current
- Operates with External Gate Drivers and MOSFETs
- VHIGH Voltages Up to 100V; VLOW Voltages Up to 60V
- Synchronous Rectification: Up to 98% Efficiency
- ADI-Proprietary Advanced Current Mode Control
- ±1% Voltage Regulation Accuracy Overtemperature
- Accurate, Programmable Inductor Current Monitoring and Bidirectional Regulation
- SPI Compliant Serial Interface
- Operation Status and Fault Report
- Programmable VHIGH, VLOW Margining
- Phase-Lockable Frequency: 60kHz to 750kHz
- Optional Spread Spectrum Modulation
- Multiphase/Multi-ICs Operation Up to 24 Phases
- Selectable CCM/DCM/Burst Mode Operation
- Thermally Enhanced 48-Lead LQFP Package
- AEC-Q100 Qualification in Progress
The LTC7872 is a high performance bidirectional buck or boost switching regulator controller that operates in either buck or boost mode on demand. It regulates in buck mode from VHIGH-to-VLOW and boost mode from VLOW-to-VHIGH depending on a control signal, making it ideal for 48V/12V automotive dual battery systems. An accurate current programming loop regulates the maximum current that can be delivered in either direction. The LTC7872 allows both batteries to supply energy to the load simultaneously by driving energy from either battery to the other.
Its proprietary constant frequency current mode architecture enhances the signal-to-noise ratio enabling low noise operation and provides excellent current matching between phases. Additional features include an SPI-compliant serial interface, discontinuous or continuous mode of operation, OV/UV monitors, independent loop compensation for buck and boost operation, accurate inductor current monitoring and overcurrent protection.
The LTC7872 is available in a 48-lead 7mm × 7mm LXE package.
Applications
- Automotive 48V/12V Dual Battery Systems
- Backup Power Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7872ELXE#PBF | 48-Lead LQFP (7mm x 7mm w/ EP) | ||
| LTC7872HLXE#WPBF | 48-Lead LQFP (7mm x 7mm w/ EP) | ||
| LTC7872ILXE#WPBF | 48-Lead LQFP (7mm x 7mm w/ EP) | ||
| LTC7872JLXE#WPBF | 48-Lead LQFP (7mm x 7mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 15, 2022 - 22_0183 LTC7871 and LTC7872 data sheets updates |
||
| LTC7872ELXE#PBF | PRODUCTION | |
| LTC7872HLXE#WPBF | PRODUCTION | |
| LTC7872ILXE#WPBF | PRODUCTION | |
| LTC7872JLXE#WPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC7872
LTpowerCAD 2
- LTC7872 28Boost 29 Example Design - 14Vin to 48Vout 34A max
- LTC7872 28Buck 29 Example Design - 48Vin to 14Vout 120A max
Design tools for the following parts are available in LTpowerCAD:
- LTC7872(BOOST)
- LTC7872(BUCK)
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.