LTC7822-1
RECOMMENDED FOR NEW DESIGNSAutomotive Dual-Phase Hybrid Step-Down Synchronous Controller with Load Current Monitor
- Part Models
- 4
- 1ku List Price
- Starting From $9.19
Overview
- 98.4% Peak Efficiency in 48V to 12V Application
- 97.7% Full Load Efficiency at 1kW Output Power
- Wide VIN Range: 19V to 90V (100V ABS Max)
- Output Voltage Up to 35V
- 10V Gate Drive for Optimal Efficiency
- Output Current Monitor
- EXTVCC Input for Improved Die Temperature
- ±1.25% Output Voltage Accuracy
- RSENSE or Inductor DCR Current Sensing
- Phase-Lockable Fixed Frequency 150kHz to 1.5MHz
- CLKOUT Pin for Multi-ICs Parallel Operation
- Soft Switching and Low EMI Performance
- Overtemperature and OC/OV Protection
- 46-Lead (48-Lead Body) 7mm x 7mm Plastic Side-Solderable QFN
- AEC-Q100 Qualified for Automotive Applications
The LTC7822-1 uses an ADI-proprietary architecture that merges a soft switching charge pump topology with a dual-phase interleaved synchronous step-down converter to provide superior efficiency and low EMI performance compared to traditional switching architectures. In a typical 48V to 12V application, up to 98.4% efficiency is attainable with the LTC7822-1.
With reduced switching losses, the hybrid converter allows higher switching frequency without sacrificing much efficiency. The proprietary dual-phase topology greatly reduces the capacitor number in the charge pump stage compared to the single-phase hybrid converters. LTC7822-1 supports both standard discrete inductors and coupled inductors.
The LTC7822-1 can be easily paralleled to provide higher output current with its accurate current sharing capability and frequency synchronization function. Current monitor provides an analog voltage reflecting the load current.
APPLICATIONS
- Automotive
- Intermediate Bus Converters
- High Current Distributed Power Systems
- Telecom, Datacom, and Storage Systems
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7822AUKM-1#WPBF | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| LTC7822AUKM-1#WTRPBF | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| LTC7822RUKM-1#WPBF | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| LTC7822RUKM-1#WTRPBF | 48-Lead LFCSP (7mm x 7mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on LTC7822-1 yet. Have something to say?
Start a Discussion on EngineerZone®