LTC7103-1
RECOMMENDED FOR NEW DESIGNS105V, 2.3A Low EMI Synchronous Step-Down Regulator with Fast Current Programming
- Part Models
- 2
- 1ku List Price
- Starting From $6.80
Overview
- Wide VIN Range: 4.4V to 105V (110V Abs Max)
- Ultralow EMI/EMC Emissions: CISPR 25 Compliant
- 2μA IQ When Regulating 48VIN to 3.3VOUT
- Fast and Accurate Output Current Programming and Monitoring with No External RSENSE
- Brick Wall Current Limit
- Low Minimum On-Time: 40ns
- Wide VOUT Range: 1V to VIN
- PassThru™/100% Duty Cycle Capable
- Programmable Fixed Frequency: 200kHz to 2MHz
- Eight, Pin-Selectable Fixed (1.2V to 15V) or Adjustable Output Voltages
- Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
- PLL Synchronization to External Clock
- EXTVCC LDO Powers Chip from VOUT = 3.3V to 40V
- OPTI-LOOP® or Fixed Internal Compensation
- Input and Output Overvoltage Protection
- Thermally Enhanced (5mm × 6mm) QFN Package
- AEC-Q100 Qualification in Process
The LTC7103-1 is a high efficiency, monolithic synchro-nous step-down DC/DC converter utilizing a constant frequency, average current mode control architecture. It operates from an input voltage range of 4.4V to 105V and provides an adjustable regulated output voltage from 1V to VIN while delivering up to 2.3A of output current.
The LTC7103-1 features high frequency operation and a low minimum on-time that reduce inductor size and enable constant-frequency operation even at very high step-down ratios. In addition, the LTC7103-1 achieves the lowest possible dropout voltage with 100% maximum duty cycle operation. During light load operation, converter efficiency and output ripple can be optimized by selecting Burst Mode, pulse-skipping or forced continuous operation.
The LTC7103-1 includes accurate, high speed average current programming and monitoring without the need for an external sense resistor. Additional features include a bypass LDO to maximize efficiency, fixed or adjustable output voltage and loop compensation, and a wide array of protection features to enhance reliability. Compared to the LTC7103, the LTC7103-1 is pin compatible, except that it also offers continuous inductor current mode.
Applications
- Battery Chargers and CC/CV Supplies
- Automotive and Military Systems
- Industrial, Avionics and Heavy Equipment
- Medical Instruments and Telecommunication
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7103RUHE-1#PBF | 36-Lead QFN (5mm x 6mm x 0.75mm w/ EP) | ||
| LTC7103RUHE-1#TRPBF | 36-Lead QFN (5mm x 6mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 31, 2025 - 25_0136 LTC7103 and LTC7103-1 New Die Revision |
||
| LTC7103RUHE-1#PBF | PRODUCTION | |
| LTC7103RUHE-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7103
- LTC7103-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC7103-1 yet. Have something to say?
Start a Discussion on EngineerZone®