LTC4287
RECOMMENDED FOR NEW DESIGNSHigh Power Positive Hot Swap Controller with Power Monitor
- Part Models
- 5
- 1ku List Price
- Starting From $14.80
Overview
- Drives two gates for high power applications
- Wide input supply voltage range: 6.5 V to 80 V
- Optimizes MOSFET SOA with multimode start-up sequencing and operation
- Monitors currents, voltages, power, and energy with the ADC
- Limits MOSFET temperature for overstress protection
- Adjustable, 6.6% accurate (5 mV) current limit with foldback
- BlackBox capturing and configuration using an optional external EEPROM
- SMBus 3.1 interface and PMBus-compliant command structure
- Parallelable controllers for high current levels
- Minimum and maximum ADC measurements logging with alerts
- Available in 48(39)-lead plastic QFN (7 mm × 7 mm) package
- Available in 48-lead side-wettable plastic QFN (7 mm × 7 mm) package
- Configurable current foldback
The LTC4287 is an integrated solution for hot swap applications that allows a board to be safely inserted and removed from a live backplane. The dual-gate drivers coupled with configurable multimode startup sequencing and operation optimize the metal-oxide semiconductor field-effect transistor (MOSFET) safe operating area (SOA) for a variety of power levels. The circuit breaker timer limits the MOSFET temperature for reliable protection against overstress.
The SMBus 3.1 interface, PMBus command structure, and onboard analog-to-digital converters (ADCs) with selectable resolution and speed allow monitoring of board current, voltage, power, energy, temperature, and fault status. An optional external, electrically erasable programmable read only memory (EEPROM) can be used for part configuration and provide BlackBox capturing of past fault conditions.
The LTC4287 has additional features to respond to input undervoltages and overvoltages, to interrupt the host when a fault has occurred, to notify when the output power is good, to detect insertion of a board, to turn off the MOSFET if an external supply monitor fails to indicate power-good within a timeout period, and to auto reboot after a programmable delay following a host commanded turn-off.
Applications
- High availability server backplane systems
- 12 V/24 V/48 V/54 V distributed power systems
- Industrial
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Rarely Asked Question 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4287AUK#PBF | 48(39)-Lead Plastic QFN (7mm × 7mm) | ||
| LTC4287AUK#TRPBF | 48(39)-Lead Plastic QFN (7mm × 7mm) | ||
| LTC4287AUKM#PBF | 48-Lead Plastic Side Wettable QFN (7mm × 7mm) | ||
| LTC4287AUKS#PBF | LFCSP_SS | ||
| LTC4287AUKS#TRPBF | LFCSP_SS |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC4287AUK#PBF | PRODUCTION | |
| LTC4287AUK#TRPBF | PRODUCTION | |
| LTC4287AUKM#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4287
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.