LTC3644/
LTC3644-2
RECOMMENDED FOR NEW DESIGNS
Quad 17V, 1.25A Parallelable Synchronous Step-Down Regulator with Ultralow Quiescent Current
- Part Models
- 8
- 1ku List Price
- Starting From $4.25
Overview
- Quad Step-down Outputs: 1.25A per Channel
- Wide VIN Range: 2.7V to 17V
- Wide VOUT Range: 0.6V to VIN
- 1.25A/2.5A/3.75A/5A IOUT Configurable with One Inductor
- Integrated 300mΩ P-Channel/80mΩ N-Channel MOSFETs Provide Up to 93% Efficiency
- No-Load Burst Mode Operation IQ < 10µA with All Channels Enabled
- Constant Frequency (1MHz/2.25MHz) with ±50% Frequency Synchronization Range
- ±1% Output Voltage Accuracy
- Current Mode Operation for Excellent Line and Load Transient Response
- Full Dropout Operation (100% Duty Cycle)
- Phase Shift Programmable with External Clock
- 5mm × 5mm × 1.72mm BGA Package
The LTC3644/LTC3644-2 is a quad 1.25A output, high efficiency synchronous monolithic step-down regulator capable of operating from input supplies up to 17V. The switching frequency is internally fixed to 1MHz or 2.25MHz with a ±50% synchronization range. The regulator features ultralow quiescent current and high efficiency over a wide VIN and VOUT range.
The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 1.25A of output current per channel. LTC3644/LTC3644-2 can be configured for quad 1.25A outputs, triple 2.5A/1.25A/1.25A outputs, dual 2.5A outputs, or dual 3.75A/1.25A outputs. A user selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode® operation provides the highest efficiency at light loads, while forced-continuous mode provides the lowest ripple noise. The regulators can be synchronized to an external clock.
Applications
- Battery Powered Systems
- Point-of-Load Supplies
- Portable – Handheld Scanners and Cameras
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3644EY#PBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644EY#TRPBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644EY-2#PBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644EY-2#TRPBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644IY#PBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644IY#TRPBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644IY-2#PBF | 36-Lead BGA (5mm x 5mm x 1.72mm) | ||
| LTC3644IY-2#TRPBF | 36-Lead BGA (5mm x 5mm x 1.72mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTC3644EY#PBF | PRODUCTION | |
| LTC3644EY-2#PBF | PRODUCTION | |
| LTC3644IY#PBF | PRODUCTION | |
| LTC3644IY-2#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3644
- LTC3644-2
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3644
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.