LTC2862A
PRODUCTION±60V Fault Protected 3V to 5.5V RS485/RS422 Transceiver with Level 4 IEC ESD
- Part Models
- 36
- 1ku List Price
- Starting From $2.15
Overview
- Protected from Overvoltage Line Faults to ±60V
- 3V to 5.5V Supply Voltage
- 20Mbps or Low EMI 250kbps Data Rate
- ±40kV HBM ESD Interface Pins, ±15kV Other Pins
- Enhanced Receiver and Failsafe Noise Immunity
- IEC Level 4 ESD and EFT on Interface Pins
- Extended Common Mode Range: ±25V
- Guaranteed Failsafe Receiver Operation
- High Input Impedance Supports 224 Nodes
- MP-Grade Option Available (–55°C to 125°C)
- Fully Balanced Differential Receiver Thresholds for Low Duty Cycle Distortion
- Current Limited Drivers and Thermal Shutdown
- Compliant with TIA/EIA-485-A
- Pin Compatible with LTC2862 and LT1785
- Available in DFN and Leaded Packages
- AEC-Q100 Qualified for Automotive Applications (LTC2862A#W)
The LTC2862A is a low power, 20Mbps or 250kbps RS485/RS422 transceiver operating on 3V to 5.5V supplies with ±60V overvoltage fault protection on the interface pins during all modes of operation, including power-down. Improvements were made to the LTC2862 for greater robustness and signal integrity: ±40kV HBM and Level 4 IEC ESD protection on the interface pins; increased resistance to electrical overstress; increased receiver noise immunity; additional receiver noise filtering on the LTC2862A-2; and an improved failsafe function optimized for high speed in the LTC2862A-1 and noise rejection in the LTC2862A-2. Low EMI slew rate limited data transmission is available in the 250kbps LTC2862A-2 option, while the LTC2862A-1 operates to 20Mbps.
Extended ±25V input common mode range and full failsafe operation improve data communication reliability in electrically noisy environments and in the presence of large ground loop voltages.
APPLICATIONS
- Supervisory Control and Data Acquisition (SCADA)
- Industrial Control and Instrumentation Networks
- Automotive and Transportation Electronics
- Building Automation, Security Systems and HVAC
- Medical Equipment
- Lighting and Sound System Control
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC2862ACS8-1#PBF | PRODUCTION | |
| LTC2862ACS8-1#TRPBF | PRODUCTION | |
| LTC2862ACS8-2#PBF | PRODUCTION | |
| LTC2862ACS8-2#TRPBF | PRODUCTION | |
| LTC2862AHS8-1#PBF | PRODUCTION | |
| LTC2862AHS8-1#TRPBF | PRODUCTION | |
| LTC2862AHS8-2#PBF | PRODUCTION | |
| LTC2862AHS8-2#TRPBF | PRODUCTION | |
| LTC2862AIS8-2#PBF | PRODUCTION | |
| LTC2862AIS8-2#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC2862ACS8-1#PBF | PRODUCTION | |
| LTC2862ACS8-1#TRPBF | PRODUCTION | |
| LTC2862ACS8-2#PBF | PRODUCTION | |
| LTC2862ACS8-2#TRPBF | PRODUCTION | |
| LTC2862AHS8-1#PBF | PRODUCTION | |
| LTC2862AHS8-1#TRPBF | PRODUCTION | |
| LTC2862AHS8-2#PBF | PRODUCTION | |
| LTC2862AHS8-2#TRPBF | PRODUCTION | |
| LTC2862AIS8-1#PBF | PRODUCTION | |
| LTC2862AIS8-1#TRPBF | PRODUCTION | |
| LTC2862AIS8-2#PBF | PRODUCTION | |
| LTC2862AIS8-2#TRPBF | PRODUCTION | |
| LTC2862AMPS8-1#PBF | PRODUCTION | |
| LTC2862AMPS8-1#TRPBF | PRODUCTION | |
| LTC2862AMPS8-2#PBF | PRODUCTION | |
| LTC2862AMPS8-2#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC2862AHS8-1#WPBF | ||
| LTC2862AHS8-1#WTRPBF | ||
| LTC2862AHS8-2#WPBF | ||
| LTC2862AHS8-2#WTRPBF | ||
| LTC2862AIS8-1#PBF | PRODUCTION | |
| LTC2862AIS8-1#TRPBF | PRODUCTION | |
| LTC2862AIS8-1#WPBF | ||
| LTC2862AIS8-1#WTRPBF | ||
| LTC2862AIS8-2#WPBF | ||
| LTC2862AIS8-2#WTRPBF | ||
|
Nov 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC2862AHS8-1#WPBF | ||
| LTC2862AHS8-1#WTRPBF | ||
| LTC2862AHS8-2#WPBF | ||
| LTC2862AHS8-2#WTRPBF | ||
| LTC2862AIS8-1#WPBF | ||
| LTC2862AIS8-1#WTRPBF | ||
| LTC2862AIS8-2#WPBF | ||
| LTC2862AIS8-2#WTRPBF | ||
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC2862AIS8-1#PBF | PRODUCTION | |
| LTC2862AIS8-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2862-1
- LTC2862-2
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.