LTC1872

PRODUCTION

Constant Frequency Current Mode Step-Up DC/DC Controller in SOT-23

Viewing:

Part Details

  • High Efficiency: Up to 90%
  • High Output Currents Easily Achieved
  • Wide VIN Range: 2.5V to 9.8V
  • VOUT Limited Only by External Components
  • Constant Frequency 550kHz Operation
  • Burst Mode Operation at Light Load
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Quiescent Current: 270µA
  • Shutdown Mode Draws Only 8µA Supply Current
  • ±2.5% Reference Accuracy
  • Tiny 6-Lead SOT-23 Package
LTC1872
Constant Frequency Current Mode Step-Up DC/DC Controller in SOT-23
Figure 1. LTC1872 High Output Current 3.3V to 5V Boost Converter Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1872
  • LTC1872B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC328A
LTC1872ES6 | SOT-23 Boost Controller, VIN = 2.5V to 4.2V, VOUT = 5V @ 1A

Latest Discussions

Recently Viewed