LT8722
LT8722
RECOMMENDED FOR NEW DESIGNSUltracompact 4A, 15V, Full Bridge Driver with SPI
- Part Models
- 1
- 1ku List Price
- Starting From $9.82
Viewing:
Overview
- 25-Bit Digital Output Voltage Control
- Wide Input Voltage Range: 3.1V to 15V
- ±4A Output Current
- High Output Power: Up to 54W1
- High Efficiency at High Frequency
- 92.6% Efficiency at 4A, 15VIN, fSW = 3MHz
- SPI Interface Allows User to:
- Set Output Regulation Voltage
- Set Output Current Limits
- Check Device Status
- Enable/Disable Output
- Integrated 4A Power Switches
- Silent Switcher® Architecture
- Analog Output for Diagnostics/Telemetry
- Adjustable and Synchronizable: 500kHz to 3MHz
- Small 3mm × 3mm 18-Lead LQFN
The LT8722 is a high performance, high efficiency, monolithic full bridge DC/DC converter. One side of the full bridge is driven by a pulse width modulation (PWM) buck power stage, while the other side of the full bridge is driven by a linear power stage. The LT8722 can deliver up to ±54W1 of power to its load while only requiring a single inductor. An integrated 25-bit digital-to-analog converter (DAC) is used to control the LT8722 output voltage. Two additional 9-bit DACs control the positive and negative output current limits. An analog output telemetry pin can be used to monitor SPI selectable parameters such as VIN, VOUT, IOUT or the LT8722 junction temperature. The serial peripheral interface (SPI) can be used to configure and control the LT8722 allowing for flexibility to set the desired output voltage, output current limits, voltage limits, switching frequency and control ON/OFF behavior. The SPI operates at up to 10MHz allowing for fast readback and control. The LT8722 operates from a single 3.1V to 15V supply. Silent Switcher techniques are used to minimize EMI/EMC emissions while delivering high efficiency at high switching frequencies. The LT8722 is available in a 3mm × 3mm LQFN package.
1 VTEC = ±13.5V/±4A with VIN = 15V, fSW = 1MHz
APPLICATIONS
- Driving a Thermo Electric Cooler (TEC) with Fine Control
- Transmit Optical Sub-Assembly (TOSA) Cooling
- Erbium Doped Fiber Amplifier (EDFA) Temperature Regulation
- Photonic Integrated Circuit (PIC) Cooling
- LiDAR Mirror Control
- Motor Control
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8722AV#PBF | 18-Lead LQFN (3mm × 3mm × 0.95mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Microcontrollers 1 | ||
| ADuCM362 | RECOMMENDED FOR NEW DESIGNS | Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3 |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8722
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.