LT8646SA
RECOMMENDED FOR NEW DESIGNS65V, 8A Synchronous Step-Down Silent Switcher 2 with 2.5μA Quiescent Current
- Part Models
- 4
- 1ku List Price
- Starting From $9.76
Overview
- Silent Switcher®2 Architecture
- Ultralow EMI Emissions on Any PCB
- Eliminates PCB Layout Sensitivity
- Internal Bypass Capacitors Reduce Radiated EMI
- Optional Spread Spectrum Modulation
- High Efficiency at High Frequency
- Up to 94% Efficiency at 400kHz, 24VIN to 5VOUT
- Up to 93% Efficiency at 1MHz, 24VIN to 5VOUT
- Wide Input Voltage Range: 3.4V to 65V
- Wide Output Voltage Range: 0.97V to (VIN - 0.5V)
- Ultralow Quiescent Current Burst Mode Operation
- 2.5μA IQ Regulating 12VIN to 3.3VOUT (LT8645SA)
- Output Ripple < 10mVP-P
- External Compensation: Fast Transient Response and Current Sharing (LT8646SA)
- Robust High VOUT Operation
- Safely Tolerates High Reverse Current
- Fast Minimum Switch On-Time: 40ns
- Low Dropout Under All Conditions: 60mV at 1A
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Output Soft-Start and Tracking
- Small 32-Lead 6mm × 4mm LQFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT®8645SA/LT8646SA synchronous step-down regulator features second generation Silent Switcher architecture designed to minimize EMI emissions while delivering high efficiency at high switching frequencies. This includes the integration of bypass capacitors to optimize all the fast current loops inside and make it easy to achieve advertised EMI performance by eliminating layout sensitivity.
The fast, clean, low-overshoot switching edges enable high efficiency operation even at high switching frequencies, leading to a small overall solution size. Peak current mode control with a 40ns minimum ontime allows high step-down ratios even at high switching frequencies. The LT8646SA has external compensation to enable current sharing and fast transient response at high switching frequencies.
Burst Mode® operation enables ultralow standby current consumption, forced continuous mode can control frequency harmonics across the entire output load range, or spread spectrum operation can further reduce EMI emissions.
APPLICATIONS
- Automotive and Industrial Supplies
- General Purpose Step-Down
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8646SAAV#PBF | 32-Lead LQFN (6mm x 4mm x 0.94mm w/ EP) | ||
| LT8646SAAV#TRPBF | 32-Lead LQFN (6mm x 4mm x 0.94mm w/ EP) | ||
| LT8646SAAV#WPBF | 32-Lead LQFN (6mm x 4mm x 0.94mm w/ EP) | ||
| LT8646SAAV#WTRPBF | 32-Lead LQFN (6mm x 4mm x 0.94mm w/ EP) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8646S
- LT8646SA
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT8646S
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT8646SA yet. Have something to say?
Start a Discussion on EngineerZone®