LT8608S
RECOMMENDED FOR NEW DESIGNS42V, 1.5A Synchronous Step-Down Regulator with 3μA Quiescent Current
- Part Models
- 4
- 1ku List Price
- Starting From $3.60
Overview
- Silent Switcher® 2 Architecture
- Ultralow EMI/EMC Emissions on Any PCB
- Eliminates PCB Layout Sensitivity
- Internal Bypass Capacitors Reduce Radiated EMI
- Optional Spread Spectrum Modulation
- Wide Input Voltage Range: 3.0V to 42V
- Ultralow Quiescent Current Burst Mode® Operation:
- <3μA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple <10mVP-P
- High Efficiency 2MHz Synchronous Operation:
- >90% Efficiency at 0.75A, 5VOUT from 12VIN
- 1.5A Continuous Output Current
- Fast Minimum Switch-On Time: 35ns
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Allows Use of Small Inductors
- Low Dropout
- Peak Current Mode Operation
- Internal Compensation
- Output Soft-Start and Tracking
- Small 12-Lead LQFN Package
The LT8608S is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7μA of quiescent current. The LT8608S can deliver 1.5A of continuous current. Top and bottom power switches are included with all necessary circuitry to minimize the need for external components. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mV. A SYNC pin allows synchronization to an external clock, or spread spectrum modulation of switching frequencies for low EMI operation. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8608S reducing the input supply current to 1μA. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up while the PG flag signals when VOUT is within ±8.0% of the programmed output voltage as well as fault conditions. The LT8608S is available in a small 12-lead LQFN package.
APPLICATIONS
- General Purpose Step Down
- Low EMI Step Down
Documentation
Data Sheet 1
User Guide 1
Brochure 1
Book & eBook 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8608SEV#TRMPBF | LGA | ||
| LT8608SEV#TRPBF | LGA | ||
| LT8608SIV#TRMPBF | LGA | ||
| LT8608SIV#TRPBF | LGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8608
- LT8608S
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LT8608
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.