LT8356-1
LT8356-1
RECOMMENDED FOR NEW DESIGNS100VIN/120VOUT LED Controller with Exponential PWM and Scalable Dimming
- Part Models
- 2
- 1ku List Price
- Starting From $2.25
Viewing:
Overview
- 128:1 Internal Exponential PWM Dimming
- Two-Pin Multiplying Analog Dimming
- Internal Spread Spectrum Frequency Modulation
- 20,000:1 External PWM Dimming at 100Hz
- Rail-to-Rail LED Current Sensing: 0V to 120V
- ±2% LED Current Regulation
- ±2% Output Voltage Regulation
- LED Short/Open Protection and Indication
- Wide Input Voltage Range (5V to 100V)
- PMOS Switch Driver for PWM and Output Disconnect
- Constant-Voltage and Constant-Current Regulation
- Adjustable Switching Frequency Up to 2MHz
- Programmable VIN UVLO with Hysteresis
- Side Solderable 20-Lead 3mm × 4mm QFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT8356-1 is a DC/DC controller designed to drive high current LEDs. The fixed frequency, current mode architecture results in stable operation over a wide range of supply and output voltages. A voltage feedback pin serves as the input for several LED protection features and makes it possible for the converter to operate as a constant-voltage source. The LT8356-1 can implement boost, boost-to-battery, buck-mode, SEPIC, and flyback LED drivers.
The LT8356-1 senses output current at the high or low side of the load. The product of CTRL and IADJ inputs provides analog programming of the output current. The PWM input and PWMTG high side PMOS driver provides precision time-based LED dimming capability. When driven by an external digital signal, the PWM input provides LED dimming ratios of up to 20,000:1 at 100Hz. When driven by a constant voltage, the PWM input selects from one of 128 internally generated, precision, exponentially spaced dimming ratios ranging from 0.78% up to 100%.
APPLICATIONS
- High Voltage LED Applications
- Automotive Head Lamps/Running Lamps
- Accurate Current Limited Voltage Regulator
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8356IUDCM-1#WPBF | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) | ||
| LT8356IUDCM-1#WTRPBF | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 3
- LT8356-1 Boost Topology LED Driver Example Circuit
- LT8356-1 Buck-boost Mode LED Driver Example Circuit
- LT8356-1 - LED Driver IC
Models for the following parts are available in LTspice:
- LT8356-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT8356-1 yet. Have something to say?
Start a Discussion on EngineerZone®