LT7175-1

RECOMMENDED FOR NEW DESIGNS

24A, 4V, Single- or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management

Viewing:

Overview

  • Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
  • PMBus/I2C Serial Interface
    • Telemetry Read Back includes VOUT, IOUT, VIN, Die Temperature, and Faults 
    • READ_VOUT Accuracy: ±0.3% for < 0.6V, READ_IOUT Accuracy: ±5.5% for > 10A at VOUT/VIN < 25%, −25°C To 100°C, TJ
    • Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 3MHz), and Loop Compensation
    • Integrated Three Times Programmable NVM
  • Key Parameters Selectable by Resistor
  • VOUT Set Point Range: 0.3V to 3.4V
  • VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
  • Optional Pulse-Skipping Mode
  • Differential Remote VOUT Sense
  • Fast Transient Response
  • Wide VIN Supply Range: Down to 2.7V or 1.5V with EXTVCC
  • Programmable and Synchronizable: 1MHz to 3MHz
  • 24-lead (3.5mm × 4mm) LQFN Package
LT7175-1
24A, 4V, Single- or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management
LT7175_7175-1 Typical Application LT7175-1 Chip Ilustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LT7175-1-AZ

24A, 4V Dual-Phase Silent Switcher Step-Down Regulator with Digital Power System Management

Product Details

The evaluation kit EVAL-LT7175-1-AZ is a dual-phase, single-output monolithic DC/DC synchronous step-down regulator featuring the LT7175-1, with a 2.7V to 4V input range. With 3V to 12V EXTVCC provided, the input voltage can be as low as 1.5V. The output can supply a continuous load current of 24A. The Silent Switcher® regulator structure is incorporated into the LT7175-1 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing programmability and telemetry through a PMBus/I2C compliant serial interface. Refer to the LT7175-1 data sheet for more detailed information.

The EVAL-LT7175-1-AZ evaluation board is designed for 0.5V output with a switching frequency set at 1.5MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables high switching frequency at low output voltage, along with excellent transient response in a small overall solution size.

The EVAL-LT7175-1-AZ powers up with default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows for easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the LTpowerPlay® GUI software onto a PC and use ADI’s I2C/SMBus/PMBus dongle (DC1613A) to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, store the configuration in NVM, and view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

GUI Download

The software can be downloaded from LTpowerPlay.

The LT7175-1 data sheet provides a complete description of the part, operation, and application information. The data sheet must be read in conjunction with this demo manual for EVAL-LT7175-1-AZ.

For more details and instructions for LTpowerPlay, refer to the LTpowerPlay GUI and the LT7175-1 Quick Start Guide.

EVAL-LT7175-1-AZ
24A, 4V Dual-Phase Silent Switcher Step-Down Regulator with Digital Power System Management
EVAL-LT7175-1-AZ Top Angle Evaluation Board EVAL-LT7175-1-AZ Top Evaluation Board EVAL-LT7175-1-AZ Bottom Evaluation Board

Latest Discussions

No discussions on LT7175-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed