LT3120
RECOMMENDED FOR NEW DESIGNS26V, 9A Low-IQ CC/CV Monolithic Buck-Boost Converter
- Part Models
- 1
- 1ku List Price
- Starting From $5.15
Overview
- Input Voltage Range: 2.5V to 26V
- 0.8V to 24V Output Voltage Range
- High Output Current
- 6.5A with VOUT = 5V, VIN > 6V
- 3A with VOUT = 5V, VIN = 3V
- 6.5A with VOUT = 12V, VIN > 14V
- 4 A with VOUT = 12V, VIN = 9V
- Ultralow Noise Buck-Boost Architecture
- Programmable Output Current Limit
- Programmable Frequency Range: 400kHz to 2MHz
- Accurate Enable Comparator Threshold
- Burst Mode® Operation, No-Load IQ = 35μA
- Current Mode Control
- External Clock Synchronization
- Maximum Power Point Control
- 28-Lead 4mm × 5mm LQFN Package
The LT3120 is a high efficiency 26V monolithic buck-boost converter. Extensive feature integration and very low resistance internal power switches minimize the total solution footprint for even the most demanding applications. A proprietary 4-switch PWM architecture provides seamless low noise operation from input voltages above, equal to, or below the output voltage.
External frequency programming as well as synchronization using an internal PLL enable operation over a wide switching frequency range of 400kHz to 2MHz. The wide 2.5V to 26V input range is well suited for operation from unregulated power sources including battery stacks and backup capacitors. After start-up, operation is possible with input voltages as low as 500mV.
Other features include, output short-circuit protection, thermal overload protection, less than 3μA shutdown current, power good indicator, Burst Mode operation, and maximum power point control.
The LT3120 is offered in thermally enhanced 28-lead 4mm × 5mm LQFN package.
APPLICATIONS
- RF Power Supply
- USB Power Delivery
- System Backup Power Supply
- 1-Cell to 5-Cell Lithium Battery Powered Products
- Wide Input Range Power Supply
- Lead Acid to 12V Regulator
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3120JV#PBF | 28-Lead LQFN (5mm x 4mm x 0.74mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT3120
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LT3120
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.