LT1280A
PRODUCTIONLow Power 5V RS232 Dual Driver/Receiver with 0.1µF Capacitors
- Part Models
- 6
- 1ku List Price
- Starting From $4.50
Overview
- 10mA Max Supply Current
- ESD Protection over ±10kV
- Uses Small Capacitors: 0.1µF
- 120kBaud Operation for RL = 3k, CL = 2500pF
- 250kBaud Operation for RL = 3k, CL = 1000pF
- Outputs Withstand ±30V Without Damage
- CMOS Comparable Low Power: 40mW
- Operates from a Single 5V Supply
- Rugged Bipolar Design
- Outputs Assume a High Impedance State When Off or Powered Down
- Meets All RS232 Specifications
- Available With or Without Shutdown
- Absolutely No Latch-up
- Available in SO Package
The LT1280A/LT1281A are dual RS232 driver/receiver pairs with integral charge pump to generate RS232 voltage levels from a single 5V supply. These circuits feature rugged bipolar design to provide operating fault tolerance and ESD protection unmatched by competing CMOS designs. Using only 0.1µF external capacitors, these circuits consume only 40mW of power, and can operate to 120kbaud even while driving heavy capacitive loads. New ESD structures on the chip allow the LT1280A/LT1281A to survive multiple ±10kV strikes, eliminating the need for costly TransZorbs® on the RS232 line pins. The LT1280A/LT1281A are fully compliant with EIA RS232 standards. Driver outputs are protected from overload, and can be shorted to ground or up to ±30V without damage. During shutdown or power-off conditions, driver and receiver outputs are in a high impedance state, allowing line sharing.
The LT1281A is available in 16-pin DIP and SO packages. The LT1280A is supplied in 18-pin DIP and SO packages for applications which require shutdown.
Applications
- Portable Computers
- Battery-Powered Systems
- Power Supply Generator
- Terminals
- Modems
Documentation
Data Sheet 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1280ACN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1280ACSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LT1280ACSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LT1280AIN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1280AISW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LT1280AISW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LT1280ACN#PBF | PRODUCTION | |
| LT1280AIN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1280ACSW#PBF | PRODUCTION | |
| LT1280ACSW#TRPBF | PRODUCTION | |
| LT1280AISW#PBF | PRODUCTION | |
| LT1280AISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |