LT1070

PRODUCTION

5A and 2.5A High Efficiency Switching Regulators

Viewing:

Overview

  • The H (Metal Can), J (Ceramic), and K (Metal Can) Packages Are Now Obsolete
  • Wide Input Voltage Range: 3V to 60V
  • Low Quiescent Current: 6mA
  • Internal 5A Switch (2.5A for LT1071)
  • Very Few External Parts Required
  • Self-Protected Against Overloads
  • Operates in Nearly All Switching Topologies
  • Shutdown Mode Draws Only 50µA Supply Current
  • Flyback Regulated Mode has Fully Floating Outputs
  • Comes in Standard 5-Pin TO-220 Packages
  • Can be Externally Synchronized (Consult Factory)

The LT1070/LT1071 are monolithic high power switching regulators. They can be operated in all standard switching configurations including buck, boost, flyback, forward,inverting and “Cuk”. A high current, high efficiency switch is included on the die along with all oscillator,control and protection circuitry. Integration of all functions allows the LT1070/LT1071 to be built in a standard 5-pin T0-220 power package. This makes it extremely easy to use and provides “bust proof” operation similar to that obtained with 3-pin linear regulators.

The LT1070/LT1071 operate with supply voltages from 3Vto 60V, and draw only 6mA quiescent current. They can deliver load power up to 100W with no external power devices. By utilizing current mode switching techniques, they provide excellent AC and DC load and line regulation.

The LT1070/LT1071 have many unique features not found even on the vastly more difficult to use low power control chips presently available. They use adaptive antisat switch drive to allow very wide ranging load currents with no loss in efficiency. An externally activated shutdown mode reduces total supply current to 50µA typical for standby operation. Totally isolated and regulated outputs can be generated by using the optional “flyback regulation mode” built into the LT1070/LT1071, without the need for optocouplers or extra transformer windings.

Applications

  • Logic Supply 5V at 10A
  • 5V Logic to ± 15V Op Amp Supply
  • Offline Converter up to 200W
  • Battery Upconverter
  • Power Inverter (+ to -) or (- to +)
  • Fully Floating Multiple Outputs
  • For Lower Current Applications, See the LT1072

LT1070
5A and 2.5A High Efficiency Switching Regulators
Boost Converter (5V to 12V) Maximum Output Power* Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1070
  • LT1070HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed