Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM4041
PRODUCTIONImproved Precision Micropower Shunt Voltage Reference
- Part Models
- 24
- 1ku List Price
- Starting From $0.45
Overview
- Ultra-Small 3-Pin SC70 Package
- 0.1% (max) Initial Accuracy
- 100ppm/°C (max) Temperature Coefficient Guaranteed over -40°C to +125°C Temperature Range
- Wide Operating Current Range: 60µA to 12mA
- Low 20µVRMS Output Noise (10Hz to 10kHz)
- 1.225V Fixed Reverse Breakdown Voltage
- No Output Capacitors Required
- Tolerates Capacitive Loads
The LM4041 is a precision two-terminal shunt mode, bandgap voltage reference with a fixed reverse breakdown voltage of 1.225V. Ideal for space-critical applications, the LM4041 is offered in the subminiature 3-pin SC70 surface-mount package (1.8mm x 1.8mm), 50% smaller than comparable devices in SOT23 surfacemount packages (SOT23 versions are also available).
Laser-trimmed resistors ensure precise initial accuracy. With a 100ppm/°C temperature coefficient, the device is offered in four grades of initial accuracy ranging from 0.1% to 1%. The LM4041 has a 60µA to 12mA shunt current capability with low dynamic impedance, ensuring stable reverse-breakdown voltage accuracy over a wide range of operating temperatures and currents.
The LM4041 does not require an external stabilizing capacitor while ensuring stability with any capacitive load.
The LM4041 is guaranteed over the temperature range -40°C to +125°C.
Applications
- Cell Phones
- Industrial Process Controls
- Notebook Computers
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LM4041AEM3-1.2+ | SOT_23 | ||
| LM4041AEM3-1.2+T | SOT_23 | ||
| LM4041AIM3-1.2+ | SOT_23 | ||
| LM4041AIM3-1.2+T | SOT_23 | ||
| LM4041BEM3-1.2+ | SOT_23 | ||
| LM4041BEM3-1.2+T | SOT_23 | ||
| LM4041BEX3-1.2+ | Single Chip Package | ||
| LM4041BEX3-1.2+T | Single Chip Package | ||
| LM4041BIM3-1.2+ | SOT_23 | ||
| LM4041BIM3-1.2+T | SOT_23 | ||
| LM4041BIX3-1.2+ | Single Chip Package | ||
| LM4041BIX3-1.2+T | Single Chip Package | ||
| LM4041CEX3-1.2+ | Single Chip Package | ||
| LM4041CEX3-1.2+T | Single Chip Package | ||
| LM4041CIM3-1.2+ | SOT_23 | ||
| LM4041CIM3-1.2+T | SOT_23 | ||
| LM4041CIX3-1.2+ | Single Chip Package | ||
| LM4041CIX3-1.2+T | Single Chip Package | ||
| LM4041DEX3-1.2+ | Single Chip Package | ||
| LM4041DEX3-1.2+T | Single Chip Package | ||
| LM4041DIM3-1.2+ | SOT_23 | ||
| LM4041DIM3-1.2+T | SOT_23 | ||
| LM4041DIX3-1.2+ | Single Chip Package | ||
| LM4041DIX3-1.2+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| LM4041AEM3-1.2+ | PRODUCTION | |
| LM4041AIM3-1.2+ | PRODUCTION | |
| LM4041AIM3-1.2+T | PRODUCTION | |
| LM4041BEM3-1.2+T | PRODUCTION | |
| LM4041BIM3-1.2+ | PRODUCTION | |
| LM4041BIM3-1.2+T | PRODUCTION | |
| LM4041CIM3-1.2+ | PRODUCTION | |
| LM4041CIM3-1.2+T | PRODUCTION | |
| LM4041DIM3-1.2+ | PRODUCTION | |
| LM4041DIM3-1.2+T | PRODUCTION | |
|
Jul 21, 2020 - 2072 MECHANICAL DATASHEET |
||
| LM4041BEX3-1.2+ | PRODUCTION | |
| LM4041BEX3-1.2+T | PRODUCTION | |
| LM4041BIX3-1.2+ | PRODUCTION | |
| LM4041BIX3-1.2+T | PRODUCTION | |
| LM4041CEX3-1.2+ | PRODUCTION | |
| LM4041CEX3-1.2+T | PRODUCTION | |
| LM4041CIX3-1.2+ | PRODUCTION | |
| LM4041CIX3-1.2+T | PRODUCTION | |
| LM4041DEX3-1.2+T | PRODUCTION | |
| LM4041DIX3-1.2+ | PRODUCTION | |
| LM4041DIX3-1.2+T | PRODUCTION | |
|
Apr 16, 2020 - 2038A ASSEMBLY |
||
| LM4041BEX3-1.2+T | PRODUCTION | |
| LM4041CEX3-1.2+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| LM4041BIM3-1.2+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| LM4041BIX3-1.2+ | PRODUCTION | |
| LM4041BIX3-1.2+T | PRODUCTION | |
| LM4041CIX3-1.2+ | PRODUCTION | |
| LM4041CIX3-1.2+T | PRODUCTION | |
| LM4041DEX3-1.2+T | PRODUCTION | |
| LM4041DIX3-1.2+ | PRODUCTION | |
| LM4041DIX3-1.2+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 1 | ||
| MAX6330 | PRODUCTION | Precision Shunt Regulators with Reset in SOT23-3 |
Latest Discussions
No discussions on LM4041 yet. Have something to say?
Start a Discussion on EngineerZone®