HMCAD5831

PRE-RELEASE

26 GS/s 3-Bit Analog-to-Digital Converter w/ Overrange, Inhibit, and 1:2 DEMUX

Viewing:

Overview

  • 20 GHz Input Bandwidth
  • Full Flash Architecture with Ultra-Low Latency
  • Over/Under Range Bit
  • Data Inhibit Function
  • Data XOR Function
  • 1:2 Demux Output
  • Programmable Differential CML Output Swing
  • 64 Lead Plastic 9 × 9 mm SMT Package: 81 mm2

The HMCAD5831LP9BE is a wideband 3-bit analog-to-digital converter with over/under range bit. The converter operates at typical speeds of up to 26 GSPS under typical conditions with a Nyquist input. Reference ladder end voltages are set externally by the user allowing the user to customize input common mode and swing levels. ADC outputs can be forced to 0 by using the Data Inhibit function. Output data can be modulated by an external clock via the XOR CML input. The HMCAD5831LP9BE also features a 1:2 demux with half rate clock output. The output bits are binary weighted, where X2 and Y2 are the MSBs. The single-ended RF input can be AC or DC coupled and supports broadband operation.

The HMCAD5831LP9BE operates from −5V and −3.3V supplies and is available in RO HS-compliant 9 × 9 mm SMT package.

APPLICATIONS

  • Ultra Wideband Phased Arrays
  • Radio Astronomy
  • Serial Data Links
  • Test Equipment for Link Diagnostics
  • Spectrometers

HMCAD5831
26 GS/s 3-Bit Analog-to-Digital Converter w/ Overrange, Inhibit, and 1:2 DEMUX
HMCAD5831 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMCAD5831LP9
HMCAD5831LP9 Evaluation Board

Latest Discussions

Recently Viewed