HMC7891
Obsolete
2 GHz to 18 GHz Limiting Amplifier Module
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- High gain: 47 dB
- P1dB output power: 10 dBm
- Saturated output power (PSAT): 13 dBm
- Limiting dynamic range: 40 dB minimum
- Field replaceable SMA connectors
- Operating temperature: −40°C to +85°C
The HMC7891 is a limiting amplifier that operates over the band of 2 GHz to 18 GHz, with a high gain of 47 dB. The amplifier provides a saturated output power of 13 dBm over the input power range of −30 dBm to +10 dBm, for a limiting dynamic range of 40 dB.
The amplifier can also be used as a frequency tripler due to the high third harmonic output level at saturation. See Figure 14 for a plot of third harmonic levels with input signals from 2 GHz to 6 GHz with an input drive level of 10 dBm.
An integrated voltage regulator provides the proper bias voltage, drawing 300 mA from a single dc power supply of 8 V ± 1 V.
The HMC7891 is packaged in a compact modular design with field replaceable SMA connectors.
Applications
- Telecom infrastructure
- Test instrumentation
- Electronic warfare
- Aerospace
- Radar
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC7891 | 4-Lead Module with Connector Interface (44.45mm x 41.15mm x 13.34mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 24, 2020 - 20_0054 Connectorized Parts with very low sales |
||
| HMC7891 | Obsolete | |
This is the most up-to-date revision of the Data Sheet.