DS3905

PRODUCTION

Triple, 128-Position, Nonvolatile, Variable, Digital Resistor/Switch

Triple, 128-Position, Nonvolatile, Variable, Digital Resistors/Switches Simplify Automated PC Power-Supply Trim

Viewing:

Overview

  • Three 20kΩ, 128-Position Linear Digital Resistors
  • Resistor Settings are Stored in NV Memory
  • Each Resistor has a High-Impedance Setting for Switch Operation to Control Digital Logic
  • Low Temperature Coefficient
  • 2-Wire Serial Interface
  • 2.7V to 5.5V Operating Range
  • -40°C to +85°C Industrial Temperature
  • Packaging: 8-Pin µSOP for DS3904, 10-pin µSOP for DS3905

The DS3904/DS3905 contain three nonvolatile (NV) low temperature coefficient, variable digital resistors. Each resistor has 128 user-selectable positions. Additionally, the DS3904/DS3905 have a high-impedance setting that allows each resistor to function as a digital switch. The DS3904/DS3905 can operate over a 2.7V to 5.5V supply voltage range, and communication with the device is achieved through a 2-wire serial interface. Address pins allow multiple DS3904/DS3905s to operate on the same two-wire bus. The DS3904 has one address pin, allowing two DS3904s to share the bus, while the DS3905 has three address pins, allowing up to eight DS3905s to share a common bus. The low-cost and small size of the DS3904/DS3905 make them ideal replacements for conventional mechanical trimming resistors.

Applications

  • Cell Phones/PDAs
  • Fibre Optic Transceiver Modules
  • Portable Electronics
  • Power-Supply Calibration
  • Test Equipment

DS3905
Triple, 128-Position, Nonvolatile, Variable, Digital Resistor/Switch
DS3904, DS3905: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOTs) 1
DS3903 PRODUCTION Triple 128-Position Nonvolatile Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3905 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed