DS34S132
NOT RECOMMENDED FOR NEW DESIGNS32-Port TDM-over-Packet IC
Highly Integrated, 32-Port, TDM-over-Packet IC Provides Industry-Leading Clock Recovery for TDM-over-Packet
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 32 Independent TDM Ports with Serial Data, Clock, and Sync (Data = 64Kbps to 2.048Mbps)
- One 100/1000Mbps (MII/GMII) Ethernet MAC
- 256 Total PWs, 32 PW per TDM Port, with Any Combination of TDMoP and/or HDLC PWs
- PSN Protocols: L2TPv3 or UDP Over IP (IPv4 or IPv6), Metro Ethernet (MEF-8), or MPLS (MFA-8)
- 0, 1, or 2 VLAN Tags (IEEE 802.1Q)
- Synchronous or Asynchronous TDM Port Timing
- One Clock Recovery Engine per TDM Port with One Assignable as a Global Reference
- Supported Clock Recovery Techniques
- Adaptive Clock Recovery
- Differential Clock Recovery
- Absolute and Differential Timestamps
- Independent Receive and Transmit Interfaces
- Two Clock Inputs for Direct Transmit Timing
- For Structured T1/E1, Each TDM Port Includes
- DS0 TSA Block for any Time Slot to Any PW
- 32 HDLC/CES Engines (256 Total)
- With or Without CAS Signaling
- For Unstructured, each TDM Port Includes
- One HDLC/SAT Engine (32 Total)
- Any data rate from 64Kbps to 2.048Mbps
- 32-Bit or 16-Bit CPU Processor Bus
- CPU-Based OAM and Signaling
- UDP-specific "Special" Ethernet Type
- Inband VCCV ARP
- MEF OAM
- Broadcast DA
- NDP/IPv6
- DDR SDRAM Interface
- Low-Power 1.8V Core, 3.3V I/O, 2.5V SDRAM
The IETF PWE3 SAToP/CESoPSN/HDLC-compliant DS34S132 provides the interworking functions that are required for translating TDM data streams into and out of TDM-over-Packet (TDMoP) data streams for L2TPv3/IP, UDP/IP, MPLS (MFA-8), and Metro Ethernet (MEF-8) networks while meeting the jitter and wander timing performance that is required by the public network (ITU G.823, G.824, and G.8261). Up to 32 TDM ports can be translated into as many as 256 individually configurable pseudowires (PWs) for transmission over a 100/1000Mbps Ethernet port. Each TDM port's bit rate can vary from 64Kbps to 2.048Mbps to support T1/E1 or slower TDM rates. PW interworking for TDM-based serial HDLC data is also supported. A built-in time-slot assignment (TSA) circuit provides the ability to combine any group of time slots (TS) from a single TDM port into a single PW. The high level of integration provides the perfect solution for high-density applications to minimize cost, board space, and time to market.
Applications
- HDLC-Encapsulated Data Over PSN
- TDM Circuit Emulation Over PSN (TDM Leased-Line Services Over PSN, TDM Over BPON/GPON/EPON, TDM Over Cable, TDM Over Wireless, Cellular Backhaul, Multiservice Over Unified PSN)
Documentation
Data Sheet 1
Application Note 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS34S132GNA2+ | Thermally Enhance Plastic Ball-Grid Array, with Heat Sink |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
BSDL Model File 2
IBIS Model 1
Latest Discussions
No discussions on DS34S132 yet. Have something to say?
Start a Discussion on EngineerZone®