DS28CM00
PRODUCTIONI²C/SMBus Silicon Serial Number
Unique 64-bit factory lasered in each part. Perfect low-cost solution for embedded applications requiring an electronic serial number.
- Part Models
- 2
- 1ku List Price
- Starting From $0.92
Overview
- Unique, Factory-Lasered and Tested 64-bit Registration Number (8-bit Family Code + 48-bit Serial Number + 8-bit CRC)
- SMBus-Compatible I²C Serial Interface
- Supports 100kHz and 400kHz Communication Speeds
- 5V Tolerant Interface Pins
- Operating Range: 1.8V ±10% to 5V ±5%, -40°C to +85°C
- 5-Pin SOT23 Package
The DS28CM00 is a low-cost, electronic registration number to provide an absolutely unique identity that can be determined with the industry standard I²C and SMBus™ interface. The registration number is a factory-lasered, 64-bit ROM that includes a unique 48-bit serial number, an 8-bit CRC, and an 8-bit family code (70h). In SMBus mode, the DS28CM00 resets its communication interface if it detects a bus fault condition.
Applications
- Accessory and Peripheral Identification
- Equipment Registration and License Management
- Network Node Identification
- Printed Circuit Board Unique Serialization
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28CM00R-A00+T | SOT_23 | ||
| DS28CM00R-A00+U | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS28CM00R-A00+T | PRODUCTION | |
| DS28CM00R-A00+U | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| DS28CM00R-A00+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 1 | ||
| DS2411 | RECOMMENDED FOR NEW DESIGNS | Silicon Serial Number with or without VCC Input |