DS2476

PRODUCTION

DeepCover Secure Coprocessor

Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Development Investment

Viewing:

Overview

  • ECC-256 Compute Engine
    • FIPS 186 ECDSA P256 Signature and Verification
    • ECDH Key Exchange with Authentication Prevents Man-in-the-Middle Attacks
    • ECDSA Authenticated R/W of Configurable Memory
  • FIPS 180 SHA-256 Compute Engine
    • HMAC
  • SHA-256 OTP (One-Time Pad) Encrypted R/W of Configurable Memory Through ECDH Established Key
  • Two GPIO Pins with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate to Set On/Off after Multiblock Hash for Secure Boot
  • RNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Pr/Pu Key Pairs for ECC Operations
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • 8Kbits of EEPROM for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • I²C Communication, 100kHz and 400kHz
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • 6-Pin TDFN Package
DS2476
DeepCover Secure Coprocessor
DS2476: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DS28E83EVKIT

Evaluation Kit for the DS28E83/DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E83 DeepCover® Radiation Resistant 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E83 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E83 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E83. The EV system consists of five DS28E83/ DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E83 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication
  • Medical Consumables Secure Authentication
  • Medical Tools/Accessories Identification and Calibration
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for Host Controllers

eval board
DS28E36EVKIT

Evaluation Kit for the DS28E36 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E36 DeepCover® Secure Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C and 1-Wire Communication is Logged to Aid Firmware Designers Understanding of the DS2476 and DS28E36
  • USB- I2C/1-Wire Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points and TDFN Socket
  • Evaluation Software Available by Request
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS28E36 evaluation system (EV system) provides the hardware and software necessary to evaluate the DS28E36 and DS2476. The EV system consists of five DS28E36/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows®10, Windows 8, and Windows 7 operating systems (64- and 32-bit versions). The EV system provides a handy user interface to exercise the features of the DS28E36 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication
  • IoT Node Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

eval board
DS28E84EVKIT

Evaluation Kit for the DS28E84 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E84 DeepCover® Radiation Resistant 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E84 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E84 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E84. The EV system consists of five DS28E84/DS2476 devices in a 6-pin TDFN package, two DS9121AQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E84 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication
  • Medical Consumables Secure Authentication
  • Medical Tools/Accessories Identification and Calibration
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for Host Controllers

eval board
DS28E39EVKIT

Evaluation System for the DS28E39 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E39 DeepCover® Secure ChipDNA 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E39 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E39 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E39. The EV system consists of five DS28E39/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E39 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication Controller
  • IoT Node Crypto-Protection
  • Parameters
  • Secure Boot or Download of Firmware and/or System
  • Secure Storage of Cryptographic Keys for a Host

DS28C39EVKIT

Evaluation Kit for the DS28C39 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28C39 DeepCover® ECDSA Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28C39 and DS2476
  • I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±10% I2C Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28C39 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28C39. The EV system consists of five DS28C39/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, a DS9121BQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C39 and DS2476.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identification and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

eval board
DS28C36EVKIT

Evaluation Kit for the DS28C36 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28C36 DeepCover® Secure Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C Communication is Logged to Aid Firmware Designers Understanding of the DS2476 and DS28C36
  • I2C-USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points and TDFN Socket
  • Evaluation Software Available by Request
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS28C36 evaluation system (EV system) provides the hardware and software necessary to evaluate the DS28C36 and DS2476. The EV system consists of five DS28C36/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows® 10, Windows 8, and Windows 7 operating systems (64- and 32-bit versions). The EV system provides a handy user interface to exercise the features of the DS28C36 and DS2476.

DS28E83EVKIT
Evaluation Kit for the DS28E83/DS2476
DS28E83EVKIT: Board Photo
DS28E36EVKIT
Evaluation Kit for the DS28E36 and DS2476
DS28E36EVKIT: Board Photo
DS28E84EVKIT
Evaluation Kit for the DS28E84 and DS2476
DS28E84EVKIT: Board Photo
DS28E39EVKIT
Evaluation System for the DS28E39 and DS2476
DS28E39EVKIT: Board Photo
DS28C39EVKIT
Evaluation Kit for the DS28C39 and DS2476
DS9481P-300
USB-to-1-Wire/I2C Adapter
DS28C36EVKIT
Evaluation Kit for the DS28C36 and DS2476
DS28C36EVKIT: Board Photo

Reference Designs

maxrefdes155fig03
MAXREFDES155 Circuits from the lab

DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths

Features and Benefits

Features

  • Public-key infrastructure to authenticate nodes and messages
  • ECDSA-P256 public-key authentication
  • SHA-256 HMAC secret-key authentication
  • Securely controls on/off operation of IoT device endpoints
  • Demonstrates secure download for remote update of an IoT device configuration file
  • DeepCover secure key storage and protection
  • Wifi interface for communication to a web server

Competitive Advantages

  • Crypto-strong authentication
  • No need for secure-key storage memory on processor
  • Low-overhead performance for signed data between the web server and the mbed platform
MAXREFDES9003
MAXREFDES9003 Circuits from the lab

Secure Authentication with ARM Processors

Features and Benefits

  • ECDSA P256 public-key authentication protected by ChipDNA technology.
  • DS28E38 operates with a single-contact 1-Wire interface, requires no device-level firmware development, and simplifies key management.
  • Intellectual property and products are protected by a solution immune to invasive/physical attacks.

Application Benefits

  • Designed for Arm processors in bare-metal or OS environments.
  • Includes project for Eclipse, GCC, and OpenOCD toolchain.
  • Out-of-the-box support for the MAX32625MBED evaluation board.
  • Supports Arm Mbed Enabled devices.
  • Modular design enables rapid porting and integration.
  • ISO C++98-compatible source code for best compiler portability.
MAXREFDES155
DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths
maxrefdes155fig03
maxrefdes155-system-board
MAXREFDES9003
Secure Authentication with ARM Processors
MAXREFDES9003

Latest Discussions

No discussions on DS2476 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed