DS1806
RECOMMENDED FOR NEW DESIGNSDigital Sextet Potentiometer
- Part Models
- 5
- 1ku List Price
- Starting From $7.08
Part Details
- Six digitally-controlled 64-position potentiometers
- 3-wire serial interface
- Daisy-chain capability
- Operating Ranges:
- 2.7V to 5.5V
- -40°C to +85°C
The DS1806 is a six-channel, digitally-controlled, solid state linear potentiometer. Each potentiometer is comprised of 63 equal positions that are set and controlled via 3-wire serial interface. The DS1806 can be daisy-chained allowing multiple-device control via a single processor.
One DS1806 can replace several mechanical potentiometers in any application requiring multiparameter adjustment with a single processor. As a digital circuit, it is designed for extremely low-power consumption while providing digital accuracy and reliability under flexible, automatic processor control.
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1806-010+ | 20-PDIP-300_MIL | ||
DS1806E-050+ | 20-TSSOP_4.4-4.4_MM | ||
DS1806E-050+T&R | 20-TSSOP_4.4-4.4_MM | ||
DS1806E-100+ | 20-TSSOP_4.4-4.4_MM | ||
DS1806S-010+ | 20-SOIC_W-300_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
DS1806E-050+ | PRODUCTION | |
DS1806E-050+T&R | PRODUCTION | |
DS1806E-100+ | PRODUCTION | |
Dec 8, 2016 - 1613_ERRATA ASSEMBLY |
||
DS1806E-050+T&R | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1806 yet. Have something to say?
Start a Discussion on EngineerZone®