DS1080L
PRODUCTIONSpread-Spectrum Crystal Multiplier
Ideal for Applications Requiring a Clock with a Precise Center Frequency, Yet Need to Modulate Frequency to Reduce EMI at the Center Frequency and Its Harmonics
- Part Models
- 4
- 1ku List Price
- Starting From $1.94
Overview
- Generates Spread-Spectrum Clocks from 16MHz to 134MHz
- Selectable Clock Multiplier Rates of 1x, 2x, and 4x
- Center Spread-Spectrum Dithering
- Selectable Spread-Spectrum Modulation Magnitudes of ±0.5%, ±1.0% and ±1.5%
- Spread-Spectrum Disable Mode
- Low Cycle-to-Cycle Jitter
- Power-Down Mode with High-Impedance Output
- Low Power Consumption
- 3.0V to 3.6V Single Supply Operation
- -40°C to +125°C Temperature Operation
- Small 8-Lead µSOP Package
The DS1080L is a low-jitter, crystal-based clock generator with an integrated phase-locked loop (PLL) to generate spread-spectrum clock outputs from 16MHz to 134MHz. The device is pin-programmable to select the clock multiplier rate as well as the dither magnitude. The DS1080L has a spread-spectrum disable mode and a power-down mode to conserve power.
Applications
- Automotive
- Cable Modems
- Cell Phones
- Computer Peripherals
- Copiers
- PCs
- Printers
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1080LU+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1080LU+T | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1080LU/V+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1080LU/V+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS1080L yet. Have something to say?
Start a Discussion on EngineerZone®