DG412F
PRODUCTIONQuad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $4.84
Overview
- No Power-Supply Sequencing Required
- Rail-to-Rail Signal Handling
- All Switches Off with Power Off
- All Switches Off when V+ is Off and V- is On
- ±40V Fault Protection with Power Off
- ±36V Fault Protection with ±15V Supplies
- Control Line Fault Protection from V- - 0.3V to V- + 40V
- Pin Compatible with Industry-Standard DG411/DG412/DG413
- 20ns (typ) Fault Response Time
- 35Ω (max) RON with ±15V Supplies
- ±4.5V to ±20V Dual Supplies
- +9V to +36V Single Supply
- TTL- and CMOS-Compatible Logic Inputs with ±15V or Single +9V to +15V Supplies
The DG411F/DG412F/DG413F are quad, single-pole/single-throw (SPST), fault-protected analog switches. They are pin compatible with the industry-standard nonprotected DG411/DG412/DG413. These new switches feature fault-protected inputs and rail-to-rail signal-handling capability. All terminals are protected from overvoltage faults up to ±36V with power on and up to ±40V with power off. During a fault condition, the COM, NO, or NC terminal becomes an open circuit and only microamperes of leakage current flow from the source. On-resistance is 35Ω (max) and is matched between switches to 1.5Ω (max) at +25°C.
The DG411F has four normally closed (NC) switches. The DG412F has four normally open (NO) switches. The DG413F has two NC and two NO switches. These CMOS switches operate with dual power supplies ranging from ±4.5V to ±20V or a single supply between +9V and +36V. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring both TTL and CMOS logic compatibility when using ±15V or a single +12V supply.
For supply voltages of ±5V, +5V, and +3V, refer to the MAX4711/MAX4712/MAX4713 data sheet.
Applications
- Avionics
- Communication Systems
- Data Acquisition
- Industrial and Process Control Systems
- Redundant/Backup Systems
- Signal Routing
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG412FDY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG412FDY+T | Small-Outline IC, Narrow (0.15in) | ||
| DG412FEUE+ | Thin Shrink Small-Outline Package | ||
| DG412FEUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DG412FEUE+ | PRODUCTION | |
| DG412FEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DG412F yet. Have something to say?
Start a Discussion on EngineerZone®