ADV7510

Obsolete

Deep Color HDMI® 1.3 Transmitter with CEC

Viewing:

Overview

GENERAL
  • Incorporates HDMI (v.1.3 with Deep Color, x.v.Color)
  • 225 MHz supports 12‐bit Deep Color operation in all video
  • Supports Gamut Metadata Packet transmission
  • Integrated CEC buffer/controller
  • See data sheet for additional general features
DIGITAL VIDEO
  • Programmable two‐way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656‐based embedded syncs
  • Auto input video format timing detection
    (CEA‐861‐D)
DIGITAL AUDIO
  • Supports standard S/PDIF for stereo LPCM or compressed
  • 8‐channel uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
  • On‐chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On‐chip MPU reports HDMI events through interrupts and registers

The ADV7510 is a 225 MHz High Definition Multimedia Interface (HDMI®) transmitter, which is ideal for home entertainment products including DVD players/recorders, digital set top boxes, A/V receivers, gaming consoles, and PCs.

The digital video interface contains an HDMI and a DVI v.1.0-compatible transmitter, and supports all HDTV formats (including 1080p with 12-bit Deep Color). The ADV7510 also supports x.v.Color, high bit rate audio, digital theater sound (DTS), and programmable AVI InfoFrames features.

With the inclusion of HDCP, the ADV7510 allows the secure transmission of protected content as specified by the HDCP v.1.3 protocol.

The ADV7510 supports both S/PDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit either stereo or 7.1 surround audio up to 768 kHz. The S/PDIF can carry compressed audio including Dolby® Digital, DTS®, and THX®.

Fabricated in an advanced CMOS process, the ADV7510 is provided in a 100-lead LQFP surface-mount plastic package and is specified over the −25°C to +85°C temperature range.

ADV7510
Deep Color HDMI® 1.3 Transmitter with CEC
ADV7510 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7510

ADV7510 Evaluation Board

Product Details

This page provides ordering information for the ADV7510 Deep Color HDMI® 1.3 Transmitter with CEC evaluation boards.

EVAL-ADV7510
ADV7510 Evaluation Board

Latest Discussions

Recently Viewed