ADUM4473
PRODUCTIONIsolated Switch Regulator with Quad-Channel Isolators (1/3 Channel Directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $5.47
Overview
- Isolated PWM feedback with built-in compensation
- Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
- Regulated adjustable output: 3.3 V to 24 V
- Up to 80% efficiency
- Quad DC-to-25 Mbps (NRZ) signal isolation channels
- 200 kHz to 1 MHz adjustable oscillator
- Soft start function at power-up
- Pulse-by-pulse overcurrent protection
- Thermal shutdown
- 5000 V rms isolation
- High common-mode transient immunity: >25 kV/μs
- 20-lead SOIC package with 8.3 mm creepage
- High temperature operation: 105°C
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC / EN / CSA 62368-1
- IEC / CSA 60601-1
- IEC / CSA 61010-1
ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 is a four-channel digital isolator with integrated regulated DC-DC isolated power supply controller and integrated internal MOSFET driver. The DC/DC controller has a built-in isolated PWM feedback on the primary side, using iCoupler® chip-level transformer technology and complete loop compensation. It is not necessary to use an optocoupler for feedback and to compensate the loop for stability.
Compared to unregulated isolated DC/DC power supplies, ADuM447x isolators can provide a more stable output voltage and higher efficiency. It is packaged in a wide-body SOIC, fully integrated feedback and loop compensation, providing a smaller size and 8.3 mm creepage distance solution. Regulated feedback can provide a relatively flat efficiency curve over the entire output power range. AduM3070 can enable a DC/DC converter with an isolated output voltage range of 3.3 V to 24 V from an input voltage of 5.0 V or 3.3 V, with an output power of 2.5 W
ADuM447x isolators provide four independent isolation channels, supporting multiple channel configurations and data rates. (The ADuM447x mentioned in this data sheet represents ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474)
APPLICATIONS
- Power startup bias and gate drive
- Isolation sensor interface
- Process control
- RS-232/RS-422/RS-485 transceiver
Documentation
Data Sheet 1
User Guide 1
Informational 1
Safety and Regulatory Compliance 1
Video 1
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM4473ARIZ | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4473ARIZ-RL | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4473CRIZ | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4473CRIZ-RL | 20-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 31, 2026 - 25_0289 ADuM447x Data Sheet Revision |
||
| ADUM4473ARIZ | PRODUCTION | |
| ADUM4473ARIZ-RL | PRODUCTION | |
| ADUM4473CRIZ | PRODUCTION | |
| ADUM4473CRIZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM4473ARIZ | PRODUCTION | |
| ADUM4473ARIZ-RL | PRODUCTION | |
| ADUM4473CRIZ | PRODUCTION | |
| ADUM4473CRIZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ADUM4473 yet. Have something to say?
Start a Discussion on EngineerZone®