ADUM1286
PRODUCTION3kV rms, Default Low, Dual-Channel Digital Isolators (1/1 Channel Directionality)
- Part Models
- 12
- 1ku List Price
- Starting From $1.30
Overview
- Up to 100 Mbps data rate (NRZ)
- Low propagation delay: 23 ns typical
- Low dynamic power consumption
- Bidirectional communication
- 3.3 V to 5 V level translation
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/μs
- Default high output: ADuM1280/ADuM1281
- Default low output: ADuM1285/ADuM1286
- Narrow body, RoHS-compliant, 8-lead SOIC
- Safety and regulatory approvals
- UL 1577
- VISO = 3000 VRMS for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 565 VPEAK
- AEC-Q100 qualified for automotive applications
The ADuM1280/ADuM1281/ADuM1285/ADuM1286 are dualchannel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices and other integrated couplers.
With propagation delay at 23 ns, pulse width distortion is less than 2 ns for C grade. Channel-to-channel matching is tight at 5 ns for C grade. The two channels of the ADuM1280/ADuM1281/ ADuM1285/ADuM1286 are independent isolation channels and are available in two channel configurations with three different data rates up to 100 Mbps (see the Ordering Guide). Industrial grade models operate with the supply voltage on either side ranging from 3.135 V to 5.5 V and the automotive grades operate from 3.135 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. Unlike other optocoupler alternatives, the ADuM1280/ADuM1281/ ADuM1285/ADuM1286 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions. When power is first applied or is not yet applied to the input side, the ADuM1280 and ADuM1281 have a default high output, and the ADuM1285 and ADuM1286 have a default low output.
For more information on safety and regulatory approvals, go to www.analog.com/icouplersafety.
Applications
- General-purpose multichannel isolation
- Data converter isolation
- Industrial field bus isolation
- Hybrid electric vehicles, battery monitor, and motor drive
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 1
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1286ARZ | 8-Lead SOIC | ||
| ADUM1286ARZ-RL7 | 8-Lead SOIC | ||
| ADUM1286BRZ | 8-Lead SOIC | ||
| ADUM1286BRZ-RL7 | 8-Lead SOIC | ||
| ADUM1286CRZ | 8-Lead SOIC | ||
| ADUM1286CRZ-RL7 | 8-Lead SOIC | ||
| ADUM1286WARZ | 8-Lead SOIC | ||
| ADUM1286WARZ-RL7 | 8-Lead SOIC | ||
| ADUM1286WBRZ | 8-Lead SOIC | ||
| ADUM1286WBRZ-RL7 | 8-Lead SOIC | ||
| ADUM1286WCRZ | 8-Lead SOIC | ||
| ADUM1286WCRZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 13, 2017 - 17_0004 ADuM1280/ADuM1281/ADuM1285/ADuM1286 Die Revision, and Data Sheet Change |
||
| ADUM1286ARZ | PRODUCTION | |
| ADUM1286ARZ-RL7 | PRODUCTION | |
| ADUM1286BRZ | PRODUCTION | |
| ADUM1286BRZ-RL7 | ||
| ADUM1286CRZ | PRODUCTION | |
| ADUM1286CRZ-RL7 | ||
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1286ARZ | PRODUCTION | |
| ADUM1286ARZ-RL7 | PRODUCTION | |
| ADUM1286BRZ | PRODUCTION | |
| ADUM1286BRZ-RL7 | ||
| ADUM1286CRZ | PRODUCTION | |
| ADUM1286CRZ-RL7 | ||
|
Jul 22, 2015 - 15_0158 ADUM1280/81/85/86 Data Sheet Specification Change |
||
| ADUM1286ARZ | PRODUCTION | |
| ADUM1286ARZ-RL7 | PRODUCTION | |
| ADUM1286BRZ | PRODUCTION | |
| ADUM1286BRZ-RL7 | ||
| ADUM1286CRZ | PRODUCTION | |
| ADUM1286CRZ-RL7 | ||
|
Jul 24, 2018 - 17_0003 ADuM1280W/ADuM1281W/ADuM1285W/ADuM1286W Die Revision, Data Sheet Change, Test Platform Migration, and Assembly Site Transfer |
||
| ADUM1286WARZ | PRODUCTION | |
| ADUM1286WARZ-RL7 | PRODUCTION | |
| ADUM1286WBRZ | PRODUCTION | |
| ADUM1286WBRZ-RL7 | PRODUCTION | |
| ADUM1286WCRZ | PRODUCTION | |
| ADUM1286WCRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM321N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |