
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR550
PRODUCTIONHigh Precision Shunt Mode Voltage Reference (5.0 V)
- Part Models
- 2
- 1ku List Price
- Starting From $0.64
Part Details
- Ultracompact SC70 and SOT-23-3 packages
- Temperature coefficient: 40 ppm/°C (maximum)
- 2× the temperature coefficient improvement over the LM4040
- Pin compatible with LM4040/LM4050
- Initial accuracy: ±0.2%
- Low output voltage noise: 14 μVP-P @
2.5 V output - No external capacitor required
- Operating current range: 50 μA to 15 mA
- Industrial temperature range:
−40°C to +85°C
Designed for space-critical applications, the ADR525 / ADR530 / ADR550 are high precision shunt voltage references, housed in ultrasmall SC70 and SOT-23-3 packages. These references feature low temperature drift of 40 ppm/°C, an initial accuracy of better than ±0.2%, and ultralow output noise of 18 μVP-P.
Available in output voltages of 2.5 V, 3.0 V, and 5.0 V, the advanced design of the ADR525 / ADR530 / ADR550 eliminates the need for compensation by an external capacitor, yet the references are stable with any capacitive load. The minimum operating current increases from a mere 50 μA to a maximum of 15 mA. This low operating current and ease of use make these references ideally suited for handheld, battery-powered applications.
A trim terminal is available on the ADR525 / ADR530 / ADR550 to allow adjustment of the output voltage over a ±0.5% range, without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out small system errors.
For better initial accuracy and wider temperature range, see the ADR5040 / ADR5041 / ADR5043 / ADR5044 / ADR5045 family at www.analog.com.
APPLICATIONS
- Portable, battery-powered equipment
- Automotive
- Power supplies
- Data acquisition systems
- Instrumentation and process control
- Energy measurement
Documentation
Data Sheet 1
Frequently Asked Question 1
Power Reference Designs 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR550ARTZ-REEL7 | 3-Lead SOT-23 | ||
ADR550BRTZ-REEL7 | 3-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADR550ARTZ-REEL7 | PRODUCTION | |
ADR550BRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.