ADPL62935
RECOMMENDED FOR NEW DESIGNSLow-Voltage μP Supervisor with Manual Reset
- Part Models
- 2
- 1ku List Price
- Starting From $0.75
Overview
- Monitors +1.8V, +2.5V, +3.0V, +3.3V, +5.0V Supplies
- 140ms (min) Reset Timeout Delay
- Manual Reset Input
- Two Reset Output Options
- Push-Pull RESET
- Push-Pull RESET
- Guaranteed Reset Valid to VCC = +1.0V
- Immune to Short Negative VCC Transients
- No External Components
- Small 5-Pin SOT23 Packages
The ADPL62935 is a low-voltage microprocessor (μP) supervisory circuit that combines voltage monitoring and manual reset input functions in a 5-pin SOT23 package. Microprocessor supervisory circuits significantly improve the system’s reliability and accuracy compared to separate ICs or discrete components. These devices assert a reset signal whenever the monitored voltage drops below its preset threshold, keeping it asserted for a minimum timeout period after VCC rises above the threshold. In addition, a debounced manual reset is also available. The ADPL62935 monitors voltages from +1.8V to +5.0V. These outputs are guaranteed to be in the correct state for VCC down to +1.0V.
Nine preprogrammed reset threshold voltages are available (see the Threshold Suffix Guide). The ADPL62935 has a manual reset input and both push-pull RESET and push-pull RESET.
APPLICATIONS
- Set-Top Boxes
- Computers and Controllers
- Embedded Controllers
- Intelligent Instruments
- Critical μP Monitoring
- Portable/Battery-Powered Equipment
Documentation
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL62935SUK+ | SOT_23 | ||
| ADPL62935SUK+T | SOT_23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPL62935 yet. Have something to say?
Start a Discussion on EngineerZone®