ADPL21210

RECOMMENDED FOR NEW DESIGNS

1.1A Step-Up DC/DC Converter with Integrated Soft-Start

Viewing:

Overview

  • 2.1MHz Switching Frequency
  • Low VCESAT Switch: 330mV at 1.1A
  • High Output Voltage: Up to 24V
  • Wide Input Range: 2.7V to 12V
  • Dedicated Soft-Start Pin
  • Uses Small Surface Mount Components
  • Low Shutdown Current: <1μA
  • Low Profile (1mm) ThinSOT™ Package
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) Dual Flat No Lead (DFN) Package

The ADPL21210 switching regulators combine a 26V, 1.1A switch with a soft-start function. The ADPL21210 switches at 2.1MHz, allowing the use of even smaller components. High inrush current at start-up is eliminated using the programmable soft-start function. A single external capacitor sets the current ramp rate. A constantfrequency current mode pulse-width modulator (PWM) architecture results in low, predictable output noise that is easy to filter.

The high-voltage switch on the ADPL21210 is rated at 26V, making the devices ideal for boost converters up to 24V, as well as SEPIC and flyback designs. The ADPL21210 is available in a low-profile (1mm) 6-lead Small outline transistor (SOT)‑23 package and tiny 3mm × 2mm DFN package.

ADPL21210
1.1A Step-Up DC/DC Converter with Integrated Soft-Start
ADPL21210 Typical Application ADPL21210 Efficiency ADPL21210 Pin Configuration ADPL21210 Pin Configuration ADPL21210 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADPL21210
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADPL21210-AZ

ADPL21210 | 2.1MHz, SOT-23 DC/DC Converter

Product Details

Evaluation circuit EVAL-ADPL21210-AZ is a 2.1MHz, SOT-23 DC/DC converter featuring the ADPL21210. The Boost Circuit is designed to convert a 5V input to a 12V output at 300mA maximum load. The EVALADPL21210- AZ is designed to demonstrate the soft-start feature, advantages of the 2.1MHz switching frequency, the internal 2.1MHz/1.1A switch, wide input voltage range and small circuit size. The EVAL-ADPL21210-AZ is intended for space-conscious applications such as digital cameras, cellular phones, palmtop computers, and liquid crystal display (LCD) displays. The 2.1MHz switching frequency, 1.1A integrated switch, small circuit size, and low All registered trademarks and trademarks are the property of their respective owners. component count make the ADPL21210 suitable for use in many other applications, such as PC cards, miniature disk drives, variable digital subscriber line (xDSL) power supplies, flash memory products, and local 5V or 12V supplies.

Read the ADPL21210 data sheet before using or making any hardware changes to the EVAL-ADPL21210-AZ evaluation board.

Design files for this circuit board are available.

EVAL-ADPL21210-AZ
ADPL21210 | 2.1MHz, SOT-23 DC/DC Converter
EVAL-ADPL21210 Evaluation Board Angle View EVAL-ADPL21210 Evaluation Board Top View EVAL-ADPL21210 Evaluation Board Bottom View

Latest Discussions

No discussions on ADPL21210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed