ADP1822

PRODUCTION

PWM, Step-Down DC-to-DC Controller with Margining and Tracking

Viewing:

Part Details

  • Wide power input voltage range: 1 V to 24 V
  • Chip supply voltage range: 3.7 V to 5.5 V
  • Wide output voltage range: 0.6 V to 85% of input voltage
  • 1% accuracy, 0.6 V reference voltage
  • Output voltage margining control
  • Output voltage tracking
  • All N-channel MOSFET
  • 300 kHz, 600 kHz, or up to 1.2 MHz synchronized frequency
  • No current sense resistor required
  • Power-good output
  • Programmable soft start with reverse current protection
  • Current-limit protection
ADP1822
PWM, Step-Down DC-to-DC Controller with Margining and Tracking
ADP1822 Functional Block Diagram ADP1822 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1822

ADP1822 Evaluation Board

Product Details

This describes the design, operation, and test of the ADP1822 standard evaluation board. In all tests, the board is operated from an input voltage range of 9 V to 15 V, and generates up to 10 A at VOUT = 1.8 V. The switching frequency is fixed at 300 kHz.

EVAL-ADP1822
ADP1822 Evaluation Board

Latest Discussions

No discussions on ADP1822 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed