ADN4620
RECOMMENDED FOR NEW DESIGNS7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)
- Part Models
- 4
- 1ku List Price
- Starting From $13.40
Overview
- 7.5 kV rms/3.75 kV rms LVDS isolators
- Complies with TIA/EIA-644-A LVDS signal levels
- Dual-channel configuration (ADN4620: 2 + 0, ADN4621: 1 + 1)
- Any data rate up to 2.5 Gbps switching with low jitter
- 5 Gbps total bandwidth across two channels
- 2.15 ns typical propagation delay
- Typical jitter: 0.82 ps rms random, 40 ps total peak-to-peak
- Lower power 1.8 V supplies with 3.3 V supplies for I/O
- Up to ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
- High common-mode transient immunity: 70 kV/μs typical
- Safety and regulatory approvals
- UL 1577
- VISO = 3750 VRMS (20-lead SSOP)
- VISO = 17500 VRMS (16-lead SOIC_IC)
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 1500 VPEAK
- UL 1577
- Enable or disable refresh (20-lead SSOP package)
- Operating temperature range: −40°C to +125°C
- Compact SSOP package with 5.3 mm creepage or wide SOIC_IC package with 16 mm creepage
The ADN4620/ADN4621 are dual-channel, signal isolated, low voltage differential signaling (LVDS) buffers that operate at up to 2.5 Gbps with very low jitter. The devices integrate Analog Devices, Inc., iCoupler® technology, enhanced for high speed operation to provide drop-in galvanic isolation of LVDS signal chains. AC coupling and/or level shifting to the LVDS receivers and from the LVDS drivers allows isolation of other high speed signals, such as current mode logic (CML).
The ADN4620/ADN4621 include a refresh mechanism to monitor the input and output states and ensure that they remain the same in the absence of data transitions (for example, at power-on). For lower power consumption and high speed operation with low jitter, the isolator circuits rely on 1.8 V supplies, while 3.3 V supplies are used for LVDS receivers to support the full common-mode range with an input voltage range (input common mode plus differential input voltage) of 0 V to 2.4 V per Table 2 in the data sheet.
The devices are fully specified over a wide industrial temperature range and are available in a compact SSOP package with 5.3 mm creepage (for reinforced insulation at ac mains voltages) or a wide SOIC_IC package with 16 mm creepage (for high working insulation voltages up to 1500 VPEAK, reinforced).
APPLICATIONS
- Analog front-end isolation
- Data plane isolation
- Isolated high speed clock and data links
- Multigigabit serialization/deserialization (SERDES)
- PCB-to-PCB optical replacement (for example, short reach fiber)
Protected by U.S. Patents 7,075,329; 9,941,565; and 10,205,442. Other patents are pending.
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Brochure 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4620BRIZ | 16-Lead SOIC (Increased Creepage) (10.29 x 16.00 x 2.64 mm) | ||
| ADN4620BRIZ-RL | 16-Lead SOIC (Increased Creepage) (10.29 x 16.00 x 2.64 mm) | ||
| ADN4620BRSZ | 20-Lead SSOP | ||
| ADN4620BRSZ-RL | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 2, 2026 - 25_0259 Update Data Sheet Regulatory Information for ADN4620/ADN4621 20-Lead SSOP Models |
||
| ADN4620BRSZ | PRODUCTION | |
| ADN4620BRSZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 2 | ||
| LTC2387-18 | PRODUCTION | 18-Bit, 15Msps SAR ADC |
| ADAQ23878 | RECOMMENDED FOR NEW DESIGNS | 18-Bit, 15 MSPS, μModule Data Acquisition Solution |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADN4620
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.