
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADN4600
PRODUCTIONX-Stream™ 4.25 Gbps 8 × 8 Digital Crosspoint Switch
- Part Models
- 2
- 1ku List Price
- Starting From $17.78
Part Details
- Full 8 × 8 crossbar connectivity
- Fully buffered signal path supports multicast and broadcast operation
- Optimized for dc to 4.25 Gbps data
- Programmable receive equalization
- Compensates for up to 30 in. of FR4 @ 4.25 Gbps
- Programmable transmit pre-emphasis/de-emphasis
- Compensates for up to 30 in. of FR4 @ 4.25 Gbps
- Flexible 1.8 V to 3.3 V core supply
- Per lane positive/negative (P/N) pair inversion for routing ease
- Low power: 125 mW/channel at 4.25 Gbps
- DC- or ac-coupled differential CML inputs
- Programmable CML output levels
- 50 Ω on-chip termination
- −40°C to +85°C temperature range operation
- Supports 8b10b, scrambled or uncoded nonreturn-to-zero (NRZ) data
- I2C control interface
- Package: 64-lead LFCSP
The ADN4600 is an asynchronous, nonblocking crosspoint switch with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable output levels and pre-emphasis or de-emphasis. The operation of this device is optimized for NRZ data at rates up to 4.25 Gbps.
The receive inputs provide programmable equalization with nine settings to compensate for up to 30 in. of FR4 and programmable pre-emphasis with seven settings to compensate for up to 30 in. of FR4 at 4.25 Gbps.
The ADN4600 nonblocking switch core implements an 8 × 8 crossbar and supports independent channel switching through the I2C control interface. Every channel implements an asynchronous path supporting NRZ data rates from dc to 4.25 Gbps. Each channel is fully independent of other channels. The ADN4600 has low latency and very low channel-to-channel skew.
The main application for the ADN4600 is to support switching on the backplane, line card, or cable interface sides of serial links.
The ADN4600 is packaged in a 9 mm × 9 mm, 64-lead LFCSP package and operates from −40°C to +85°C.
APPLICATIONS
- 1×, 2×, 4× FibreChannel
- XAUI
- Gigabit Ethernet over backplane
- 10GBase-CX4
- InfiniBand®
- 50 Ω cables
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN4600ACPZ | 64-Lead LFCSP (9mm x 9mm x 0.75mm w/ EP) | ||
ADN4600ACPZ-R7 | 64-Lead LFCSP (9mm x 9mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
ADN4600ACPZ | PRODUCTION | |
ADN4600ACPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.