ADM6100

RECOMMENDED FOR NEW DESIGNS

Half-Duplex Power-over-Data (PoD) Transceiver with RS-485 Backwards Compatibility

Viewing:

Overview

  • PD-Link® Encoding Method Featuring Physical Layer PoD Encoding
    • DC Balance Maintained at Physical Layer
    • Up to 2.5Mbps Data Rate in PoD Mode
    • Resistor Controlled Channel Bandwidth
    • Receiver Gain Control
  • RS-485 Backwards Compatibility Mode
    • Up to 20Mbps Data Rate in RS-485 Mode
  • Polarity Agnostic Operation
  • High ESD Protection
    • ±25kV HBM ESD per JEDEC JS-001
    • ±15kV Air-Gap ESD per IEC 61000-4-2
    • ±10kV Contact ESD per IEC 61000-4-2
  • ±25V Fault Protection on Transceiver Pins
  • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
  • Hot-Swap Capability Eliminates False Transitions
  • During Power-Up or Hot Insertion
  • −40°C to +125°C Operating Temperature
  • 28-Pin 4mm × 4mm TQFN
ADM6100
Half-Duplex Power-over-Data (PoD) Transceiver with RS-485 Backwards Compatibility
ADM6100 Functional Block Diagram ADM6100 Pin Configuration ADM6100 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
ADM6100EVKIT

Evaluates: ADM6100

Features and Benefits

  • Integrated PoD Encoding
    • Resistor-Controlled Encoding Frequency up to 2.5Mbps
    • Multiple TSYMBOL Options
    • DC Balance Maintained at Physical Layer
    • Supports 24V DC/1A PoD
    • On-Board Inductors to Support up to 1A Current Delivery
    • Receiver Gain Control
  • RS-485 Backwards Compatibility Mode
    • Up to 20Mbps Data Rate
  • Polarity Agnostic Operation
  • ±25V Protection on Pin A and Pin B
  • Pmod Connectors for External MCU or FPGA Connection

Product Details

The ADM6100 evaluation kit (EV kit) is a fully assembled and tested board that demonstrates the capabilities of the ADM6100 half-duplex power-over-data (PoD) transceiver. It enables the PoD communication up to 2.5Mbps and typically operates with a 24V DC power supply. In addition, the ADM6100 EV kit supports the standard RS-485 communication, as featured by the ADM6100 transceiver.

ADM6100EVKIT
Evaluates: ADM6100
ADM6100EVKIT Top Angle Evaluation Board ADM6100EVKIT Top Evaluation Board ADM6100EVKIT Bottom Evaluation Board

Latest Discussions

No discussions on ADM6100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed