User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Integrated PoD Encoding
- Resistor-Controlled Encoding Frequency up to 2.5Mbps
- Multiple TSYMBOL Options
- DC Balance Maintained at Physical Layer
- Supports 24V DC/1A PoD
- On-Board Inductors to Support up to 1A Current Delivery
- Receiver Gain Control
- RS-485 Backwards Compatibility Mode
- Up to 20Mbps Data Rate
- Polarity Agnostic Operation
- ±25V Protection on Pin A and Pin B
- Pmod Connectors for External MCU or FPGA Connection
Product Details
The ADM6100 evaluation kit (EV kit) is a fully assembled and tested board that demonstrates the capabilities of the ADM6100 half-duplex power-over-data (PoD) transceiver. It enables the PoD communication up to 2.5Mbps and typically operates with a 24V DC power supply. In addition, the ADM6100 EV kit supports the standard RS-485 communication, as featured by the ADM6100 transceiver.
Applicable Parts
Documentation & Resources
-
ADM6100EVKIT User Guide: Evaluates: ADM6100 (Rev. 0)10/16/2026PDF333 KB
-
ADM6100EVKIT Gerber Files7/13/2026ZIP2 MB